DWL@DWL10000058565

Version Language
Operating System
Date
Size
Type Download
1.2.3.0 * 12/17/2013 579 KB EXE AS2.6_HW_3IF787.9-1.exe
Description V2.7 HW Upgrade (3IF787.9-1)

Revision information 3IF787.9-1

Version 1.2.3.0:

ID: 358915
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 359140 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occuras a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(12), 1\7663a0.fw(122), 1\7663b0.epl(64)

Version 1.2.2.0:

ID: 332280 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is alsopossible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336685
POWERLINK V2 MN mode:
It was possiblethat an undefined state occurred during booting that caused the interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337420 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(12), 1\7663a0.fw(122), 1\7663b0.epl(63)

Version 1.2.1.0:

ID: 285920
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286140
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(12), 1\7663a0.fw(122), 1\7663b0.epl(60)

Version 1.2.0.2:

ID: 256480 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping wasnot applied when themanager was restarted.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 256830
POWERLINK: LinkOK data point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256925
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256980
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265675
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265780
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the"Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265880
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(12), 1\7663a0.fw(122), 1\7663b0.epl(58)

Version 1.1.12.0:

ID: 230825
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(11), 1\7663a0.fw(122), 1\7663b0.epl(52)

Version 1.1.11.0:

ID: 229050
CAN transmitter blockade after cable un-/plugged corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(11), 1\7663a0.fw(122), 1\7663b0.epl(51)

Version 1.1.10.0:

ID: 224480
CAN TransmitQueue Reset command corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(11), 1\7663a0.fw(120), 1\7663b0.epl(51)

Version 1.1.9.0:

ID: 220425
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(11), 1\7663a0.fw(116), 1\7663b0.epl(51)

Version 1.1.8.0:

ID: 213015
CN mode: Various error corrections made.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(11), 1\7663a0.fw(116), 1\7663b0.epl(47)

Version 1.1.7.0:

ID:206845
New POWERLINK firmware V45 and basis firmware V11
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(11), 1\7663a0.fw(116), 1\7663b0.epl(45)

Version 1.1.6.0:

ID: 199510
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7663_0.pci(10), 1\7663a0.fw(116), 1\7663b0.epl(44)

Version 1.1.5.1:

ID: 191730
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(10), 1\7663a0.fw(116), 1\7663b0.epl(42)

Version1.1.4.0:

ID: 184925
New POWERLINK V1/V2 firmware V39 and basis firmware V10
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(10), 1\7663a0.fw(116), 1\7663b0.epl(39)

Version 1.1.3.0:

ID: 183650
New POWERLINK V1/V2 firmware V38 and basis firmware V9
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
-Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(9), 1\7663a0.fw(116), 1\7663b0.epl(38)

Version 1.1.2.0:

ID: 178010
New POWERLINK V1/V2 firmware V37 and base firmware V7
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >=0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(7), 1\7663a0.fw(116), 1\7663b0.epl(37)

Version 1.1.1.0:

ID: 173320
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(6), 1\7663a0.fw(116), 1\7663b0.epl(36)

Version 1.1.0.0:

ID: 171120
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(6), 1\7663a0.fw(116), 1\7663b0.epl(35)

Version 1.0.5.0:

ID: 165800
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(5), 1\7663a0.fw(116), 1\7663b0.epl(34)

Version 1.0.4.0:

ID:165440
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(5), 1\7663a0.fw(116), 1\7663b0.epl(33)

Version 1.0.3.0:

ID: 164755
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(5), 1\7663a0.fw(116), 1\7663b0.epl(31)

Version 1.0.2.0:

ID: 163850
New Base Firmware V5
Error correction: problems when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(5), 1\7663a0.fw(116), 1\7663b0.epl(30)

Version 1.0.1.0:

ID: 160740
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station tostop receiving Ethernetpackets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7663_0.pci(4), 1\7663a0.fw(116), 1\7663b0.epl(30)
Loading
Back to list

Please choose country and language

B&R Logo