DWL@DWL10000062439

Version Language
Operating System
Date
Size
Type Download
1.1.6.0 * 02/12/2016 2 MB EXE AS2.6_HW_X20CP3485-1.exe
Description V2.6 HW Upgrade (X20CP3485-1)

Revision information X20CP3485-1

Version 1.1.6.0:

ID: 464540
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(18), 1\41644_0.pci(7), 1\41644b0.epl(68)

Version 1.1.5.0:

ID: 429070
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429175 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes causeda permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(18), 1\41644_0.pci(7), 1\41644b0.epl(64)

Version 1.1.4.0:

ID: 359035
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359260 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.3.0:

ID: 332390 / Support ID: 400092134
POWERLINKV1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the networkthat also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337530 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(18), 1\41644_0.pci(7), 1\41644b0.epl(63)

Version 1.1.2.0:

ID: 296140
Compatibility to Atom CPU
Allows the replacement of a X20CPx48x through X20CPx58x in an existing AS configuration.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\41644a0.pci(18), 1\41644_0.pci(7), 1\41644b0.epl(60)

Version 1.1.1.0:

ID: 285900
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 286120
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(18), 1\41644_0.pci(7), 1\41644b0.epl(60)

Version 1.1.0.2:

ID: 256775 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256895
POWERLINK: LinkOKdata point added.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 257045
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 260905
POWERLINK: L/A LED only shows Linkand not Activity -> corrected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265755
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265855
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used tomeasure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(18), 1\41644_0.pci(7),1\41644b0.epl(58)

Version 1.0.15.0:

ID: 228530
POWERLINKV2 CN mode: Frequent MN failures result in CPU going into Service mode.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(16), 1\41644_0.pci(7), 1\41644b0.epl(52)

Version 1.0.14.0:

ID: 220540
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(16), 1\41644_0.pci(6), 1\41644b0.epl(51)

Version 1.0.13.0:

ID: 213065
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(16), 1\41644_0.pci(6), 1\41644b0.epl(47)

Version 1.0.12.0:

ID: 206950
New POWERLINK firmware V45 and basis firmware V16
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41644a0.pci(16), 1\41644_0.pci(6), 1\41644b0.epl(45)

Version 1.0.11.0:

ID: 199575
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\41644a0.pci(15), 1\41644_0.pci(6), 1\41644b0.epl(44)

Version 1.0.10.1:

ID: 191805
New POWERLINK V1/V2 Firmware V42 and base firmware V15
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
- Error correction: Configuring too small values for PollResponse timeouts caused manager to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41644a0.pci(15), 1\41644_0.pci(6), 1\41644b0.epl(42)

Version 1.0.4.0:

ID: 183745
New POWERLINK V1/V2 firmware V38
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41644a0.pci(14), 1\41644_0.pci(6), 1\41644b0.epl(38)

Version 1.0.3.0:

ID: 178075
New POWERLINK V1/V2 firmware V37
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- POWERLILNK V2:Asynchronous frames can now be received with the Powerlink library starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41644a0.pci(14), 1\41644_0.pci(6), 1\41644b0.epl(37)

Version 1.0.2.0:

ID: 171845
New Base Firmware V14 and POWERLINK Firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to theapplication.
- With the option 'Fast reaction' and multiplexed station the POWERLINK manager fails when there is a disturbance on the network.

Changes with POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- Stations are now addressed with poll requests starting in PreOperational 2 status.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41644a0.pci(14), 1\41644_0.pci(6), 1\41644b0.epl(36)

Version 1.0.1.0:

ID: 170125
VC support
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41644a0.pci(13), 1\41644_0.pci(6), 1\41644b0.epl(34)

Version 1.0.0.0:

ID: 167545
First Version
First Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41644a0.pci(13), 1\41644_0.pci(6), 1\41644b0.epl(34)
Loading
Back to list

Please choose country and language

B&R Logo