DWL@DWL10000597175
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.1 | * | 05/27/2024 | 609 KB | EXE | AS4_DT_8LSP96.R2015B105-3.exe | |
| Description | V4.0 DT Upgrade (8LSP96.R2015B105-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 02/22/2022 | 301 KB | EXE | AS4_DT_8LSP96.R2015B105-3.exe | |
| Description | V4.0 DT Upgrade (8LSP96.R2015B105-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.4.38 | * | 05/10/2019 | 322 KB | EXE | AS4_DT_8LSP96.R2015B105-3.exe | |
| Description |
V4.0 DT Upgrade (8LSP96.R2015B105-3) Revision C4 für 8L Motoren |
|||||