DWL@DWL10000440154
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.1 | * | 02/17/2021 | 299 KB | EXE | AS4_DT_8LSA54.SB030SB00-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.SB030SB00-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 10/05/2020 | 300 KB | EXE | AS4_DT_8LSA54.SB030SB00-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.SB030SB00-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.3.34 | * | 12/16/2016 | 319 KB | EXE | AS4_DT_8LSA54.SB030SB00-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA54.SB030SB00-3) Revision C4 für 8L Motoren |
|||||