DWL@DWL10000328376
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.1.1 | * | 05/13/2024 | 609 KB | EXE | AS4_DT_8LSA54.R2045D900-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.R2045D900-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.1.0 | * | 08/06/2021 | 301 KB | EXE | AS4_DT_8LSA54.R2045D900-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.R2045D900-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/26/2020 | 299 KB | EXE | AS4_DT_8LSA54.R2045D900-3.exe | |
| Description | V4.0 DT Upgrade (8LSA54.R2045D900-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.7.34 | * | 12/16/2016 | 319 KB | EXE | AS4_DT_8LSA54.R2045D900-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA54.R2045D900-3) Revision C4 für 8L Motoren |
|||||