V4.0 DT Upgrade (8LSA35.E1030D900-3)

DWL@DWL10000419463

Version Language
Operating System
Date
Size
Type Download
2.2.0.1 * 05/03/2024 609 KB EXE AS4_DT_8LSA35.E1030D900-3.exe
Description V4.0 DT Upgrade (8LSA35.E1030D900-3)
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 10/05/2020 299 KB EXE AS4_DT_8LSA35.E1030D900-3.exe
Description V4.0 DT Upgrade (8LSA35.E1030D900-3)
Version Language
Operating System
Date
Size
Type Download
1.0.5.36 * 12/15/2016 319 KB EXE AS4_DT_8LSA35.E1030D900-3.exe
Description V4.0 DT Upgrade (8LSA35.E1030D900-3)

8LSA/C -3 Encoder option E0/E1 Rev C6
Version Language
Operating System
Date
Size
Type Download
1.0.1.34 * 03/16/2016 319 KB EXE AS4_DT_8LSA35.E1030D900-3.exe
Description V4.0 DT Upgrade (8LSA35.E1030D900-3)

Revision C4 für 8L Motoren
Loading
Back to list

Please choose country and language

B&R Logo