DWL@DWL10000543935
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.00 | * | 04/07/2020 | 4 MB | ZIP | 6PPT50_121E-16x.zip | |
| Description | 3D files DFX/STEP PPT50 12.1" 2xETH landscape | |||||
DWL@DWL10000543935
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.00 | * | 04/07/2020 | 4 MB | ZIP | 6PPT50_121E-16x.zip | |
| Description | 3D files DFX/STEP PPT50 12.1" 2xETH landscape | |||||