DWL@DWL10000543933
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.00 | * | 04/07/2020 | 4 MB | ZIP | 6PPT50_121E-10x.zip | |
| Description | 3D files DFX/STEP PPT50 12.1" 1xETH landscape | |||||
DWL@DWL10000543933
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.00 | * | 04/07/2020 | 4 MB | ZIP | 6PPT50_121E-10x.zip | |
| Description | 3D files DFX/STEP PPT50 12.1" 1xETH landscape | |||||