DWL@DWL10000045095
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.17 | * | DOS | 10/12/2016 | 164 KB | ZIP | PP300_400_MTCX_Firmware_Upgrade_Disk_V0117.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.17 / 2016-08-18 / MIK ---------------------------------------------------------------- Contents: 0019#0.fp 01.10 NEW 0019#0.fw 01.18 MTCXSVC.EXE 05.23 PPHOTFIX.EXE 01.01 LIESMICH.TXT 01.17 NEW README.TXT 01.17 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Bugfix for 10.4in and 6.5in displays with LED backlight. At display power on, sporadic display flicker may occur. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.16 | * | DOS | 03/27/2014 | 163 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0116.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.16 / 2014-03-25 ---------------------------------------------------------------- Contents: 0019#0.fp 01.09 NEW 0019#0.fw 01.18 MTCXSVC.EXE 05.23 PPHOTFIX.EXE 01.01 LIESMICH.TXT 01.16 NEW README.TXT 01.16 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Support for Displays with LED Backlight. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.15 | * | DOS | 01/22/2013 | 163 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0115.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.15 / 2012-12-07 ---------------------------------------------------------------- Contents: 0019#0.fp 01.08 0019#0.fw 01.18 NEW MTCXSVC.EXE 05.23 PPHOTFIX.EXE 01.01 LIESMICH.TXT 01.15 NEW README.TXT 01.15 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - PX32 (0019#0.fw): Bugfix statistical record. On I/O address 04111h every hour a 001h is issued (commando ended without error). Bug exists since version V01.13. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.14 | * | DOS | 11/29/2012 | 163 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0114.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.14 / 2012-11-22 ---------------------------------------------------------------- Contents: 0019#0.fp 01.08 NEW 0019#0.fw 01.17 MTCXSVC.EXE 05.23 PPHOTFIX.EXE 01.01 LIESMICH.TXT 01.14 NEW README.TXT 01.14 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Optimization of the backlight control for 10,4 in TFT color VGA displays. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.13 | * | DOS | 02/01/2011 | 163 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0113.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.13 / 2011-01-28 ---------------------------------------------------------------- Contents: 0019#0.fp 01.07 0019#0.fw 01.17 MTCXSVC.EXE 05.23 PPHOTFIX.EXE 01.01 NEW LIESMICH.TXT 01.13 NEW README.TXT 01.13 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - PPHOTFIX.EXE: Power Panel hotfix tool. Sporadically it can happen at low temperature (<= 10°C) with a 5,7in QVGA TFT color display, that the backlight fails. A problem localization to special lot numbers of this display type is not possible, actually two reported failure. The PPHOTFIX tool detects the display type and modifys the corresponding value in the factoty settings if it is necessary and also increases the file version of the factory settings (FSET). Affected PP300/400 hardware: - 4PP320.0571-35 - 4PP420.0571-75 - 4PP420.0571-B5 - 4PP351.0571-35 - 4PP352.0571-35 - 4PP451.0571-75 - 4PP451.0571-B5 - 4PP452.0571-75 - 4PP452.0571-B5 - 5PP320.0571-39 |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.12 | * | DOS | 07/02/2010 | 162 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0112.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.12 / 2010-07-02 ---------------------------------------------------------------- Contents: 0019#0.fp 01.07 NEW 0019#0.fw 01.17 MTCXSVC.EXE 05.23 NEW PPHOTFIX.EXE 01.00 LIESMICH.TXT 01.12 NEW README.TXT 01.12 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Bugfix internal keyboard. Sporadically it can happen during fast key presses, that the internal keyboard controller will hang. Problem only occurs in combination with a installed KCF file (KeyboardConfiguration File) and with MTCX FPGA version V01.06. The internal key and LED matrix and also a connected USB-keyboard is not affected with this problem (problem will not occur on Automation Runtime devices). Changes: - MTCXSVC: - Functional enhancements for PP300/400 and PPC300 series. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.11 | * | DOS | 03/05/2010 | 158 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0111.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the PP300/400 User Manual) 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.11 / 2010-02-24 ---------------------------------------------------------------- Contents: 0019#0.fp 01.06 NEW 0019#0.fw 01.17 MTCXSVC.EXE 05.21 NEW PPHOTFIX.EXE 01.00 LIESMICH.TXT 01.11 NEW README.TXT 01.11 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Bugfix serial UART (COM1). Faulty or missing TX data can sporadically occur, when using a high baudrate (e.g. 115200Baud). - FPGA (0019#0.fp): Bugfix in the power-on sequence of the display backlight. Sporadically it can happen with a 5,7in TFT color QVGA and a 10,4in TFT color VGA display, that a slight display flickering is visible during the first 10 seconds with a cold backlight (problem seems to be only present on newer lot numbers of this display type). Changes: - MTCXSVC: - Support for APC800 Series. - Support for APC820 Series. - Support for Display Inverter Update. - Support for Atom N270 CPU der APC620/PPC700 Series. - Support for Atom N270 CPU der APC800 Series. - Support for PPC800 Series. - Functional enhancements for PP300/400 series. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10 | * | DOS | 04/30/2008 | 150 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0110.zip |
| Description |
Firmware Upgrade (MTCX) With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.10 / 2008-04-30 ---------------------------------------------------------------- Contents: 0019#0.fp 01.03 0019#0.fw 01.17 NEW MTCXSVC.EXE 03.02 PPHOTFIX.EXE 01.00 LIESMICH.TXT 01.10 NEW README.TXT 01.10 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Bugfix for booting with aPCI modules and without battery, caused by a timing error sometimes the display was not switched on correctly. Changes: - None. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.09 | * | DOS | 03/25/2008 | 150 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0109.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.09 / 2008-03-19 ---------------------------------------------------------------- Contents: 0019#0.fp 01.03 NEW 0019#0.fw 01.16 MTCXSVC.EXE 03.02 PPHOTFIX.EXE 01.00 LIESMICH.TXT 01.09 NEW README.TXT 01.09 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - FPGA (0019#0.fp): Bugfix in the power-on sequence, sporadic display switch-on problems with FPGA V1.02 are fixed. Changes: - FPGA (0019#0.fp): Optimized backlight regulation. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.08 | * | DOS | 01/22/2008 | 151 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0108.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.08 / 2008-01-22 ---------------------------------------------------------------- Contents: 0019#0.fp 01.02 0019#0.fw 01.16 NEW MTCXSVC.EXE 03.02 PPHOTFIX.EXE 01.00 LIESMICH.TXT 01.08 NEW README.TXT 01.08 NEW CONFIG.SYS AUTOEXEC.BAT UPDMTCX.BAT Fixes: - PX32 (0019#0.fw): Bugfix in handling BIOS profiles. Changes: - BIOS: Bugfix in the key emulation, problems with Scancodes for keys F13-F20 are now fixed. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.07 | * | DOS | 12/17/2007 | 151 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0107.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.07 / 2007-12-17 ---------------------------------------------------------------- Contents: 0019#0.fw 01.15 0019#0.fp 01.02 NEW Fixes: - FPGA (0019#0.fp): Bugfix in the PP400 aPCI handling with combinations of various aPCI modules (IF779 and IF762), module detection and boot problems are fixed. Changes: - FPGA (0019#0.fp): Modification in the RS232 implementation, a configuration of 2 stop bits will force to accept data starting with the first stop bit, the second will be ignored now. - FPGA (0019#0.fp): Optimizations in the range of NMI masking, companion chip reset handling and internal memory timing. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.06 | * | DOS | 10/29/2007 | 149 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0106.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ------------------------------------------------------------------ Version 01.06 / 2007-10-29 ------------------------------------------------------------------ Contents: 0019#0.fw 01.15 NEW 0019#0.fp 01.01 NEW Fixes: - FPGA (0019#0.fp): Bugfix in the backlight regulation, display flicker problems with 5.7" up to 12.1" panels are fixed. - FPGA (0019#0.fp): Bugfix in the PP400 aPCI handling, reset problems in combination with booting aPCI modules are fixed. - PX32 (0019#0.fw): Bugfix in the power-on sequence, problems with short powerfail events stopping in Standby mode are fixed. Changes: - PX32 (0019#0.fw): Implementation for supporting BIOS Profiles. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.05 | * | DOS | 08/09/2007 | 147 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0105.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.05 / 2007-08-08 ---------------------------------------------------------------- Contents: 0019#0.fw 01.14 NEW Fixes: - BIOS: Bugfix in the key emulation, problems with keyboard entries are now fixed. Changes: - None. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.04 | * | DOS | 06/11/2007 | 146 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0104.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.04 ---------------------------------------------------------------- Contents: 0019#0.fp 01.00 NEW 0019#0.fw 01.13 NEW MTCXSVC.EXE 3.02 NEW PPHOTFIX.EXE 1.00 NEW AUTOEXEC.BAT NEW Fixes: - FPGA (0019#0.fp): Power management and backlight regulation implemented. - PX32 (0019#0.fw): Power management and backlight regulation implemented. Changes: - MTCXSVC.EXE: Newest version. - AUTOEXEC.BAT: Executing the Power Panel hotfix tool. - PPHOTFIX.EXE: New Power Panel hotfix tool. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.03 | * | DOS | 03/12/2007 | 137 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0103.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Update MTCX Firmware (PX32/FPGA) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.03 ---------------------------------------------------------------- Contents: 0019#0.fw 01.12 NEW MTCXSVC.EXE 3.01 NEW CONFIG.SYS NEW UPDMTCX.BAT NEW Fixes: - PX32 (0019#0.fw): Contrast regulation for LCD displays. Changes: - MTCXSVC.EXE: Newest version. - CONFIG.SYS: Text optimizations for QVGA devices. - UPDMTCX.BAT: Text optimizations for QVGA devices. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.02 | * | DOS | 02/23/2007 | 132 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0102.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.02 ---------------------------------------------------------------- Contents: 0019#0.fw 01.10 NEW 0019#0.fp 00.06 NEW Fixes: - FPGA (0019#0.fp): Bugfix in the UART emulation of the serial COM ports. - PX32 (0019#0.fw): Bugfix in the contrast configuration for LCD devices. The values are now interpreted in the right way. Changes: - FPGA (0019#0.fp): Optimizations for the handling of devices with keys. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.01 | * | 12/20/2006 | 131 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0101.zip | |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.01 ---------------------------------------------------------------- Contents: 0019#0.fw 01.09 NEW Fixes: - None. Changes: - PX32 (0019#0.fw): Productional changes regarding manual battery test, reading Power/Reset buttons, display handling in initial mode and reading NMI status. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.00 | * | DOS | 12/13/2006 | 131 KB | ZIP | PP300_400_BIOS_MTCX_Firmware_Upgrade_Disk_V0100.zip |
| Description |
Firmware Upgrade (MTCX) ---------------------------------------------------------------- GENERAL INFORMATION ---------------------------------------------------------------- With this disk you can update the MTCX firmware for FPGA and PX32 (PP3F/PP3P) on a B&R Power Panel 300/400. ---------------------------------------------------------------- UPDATE PROCEDURE ---------------------------------------------------------------- 1. Copy all files to a bootable disk. 2. Insert the disk in a (USB) floppy drive connected to the Power Panel and re-boot the device. 3. A boot menu with following options is shown after booting: 1. Upgrade MTCX Firmware FPGA and PX32 (PP3F/PP3P) The MTCX Firmware FPGA and PX32 will be upgraded automatically (Default after 5 sec). ************************************* Do not abort a MTCX Firmware upgrade! ************************************* Otherwise the Power Panel cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Power Panel, for example by directly calling batch file UPDMTCX.BAT. 2. Exit Ausstieg in die Shell (MS-DOS). 4. Select the desired action. 5. Remove disk and reboot device (after successful update only!). ---------------------------------------------------------------- Version 01.00 ---------------------------------------------------------------- Contents: 0019#0.fp 00.05 NEW 0019#0.fw 01.07 NEW MTCXSVC.EXE 2.11 NEW Fixes: - PX32 (0019#0.fw): DPR register wrong, collisions between Board Config and NMI mask register. - FPGA (0019#0.fp): Bugfix in NVRAM handling - MTCXSVC.EXE: A error during programming the last block could cause a checksum error. - MTCXSVC.EXE: Bugfix with aPCI module dependant problems during programming and verify. Changes: - PX32 (0019#0.fw): Productional changes regarding manual battery test. - FPGA (0019#0.fp): New LCD-B/W Support - MTCXSVC.EXE: New LPC bus detection. |
|||||