DWL@DWL10000712829
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.16 | * | 11/14/2025 | 5 MB | ZIP | UPG_PPC900_BIOSTS17_HM170_V0216_EFI.zip | |
| Description |
PPC900 BIOS HM170 Upgrade (5PC901.TS17-02 / -03) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the BIOS upgrade process !!! 2. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal. 3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish. ---------------------------------------------------------------- Version 02.16 / 07/31/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 02.16 NEW README.txt 02.16 NEW STARTUP.nsh 02.16 NEW UPGBIOS.nsh 02.16 NEW BRBIOSID.efi 01.00 XCPBSVC.efi 01.6.1 APCCR216.bin 02.16 NEW Change(s) BIOS: - DBX and DBR UEFI Secure Boot data updated according to UEFI.org. - Bugfix for Cyber Security Update: - Security Advisory SA50218 - Security Advisory SA50232 ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.15 | * | 02/03/2025 | 5 MB | ZIP | UPG_PPC900_BIOSTS17_HM170_V0215_EFI.zip | |
| Description |
PPC900 BIOS HM170 Upgrade (5PC901.TS17-02 / -03) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the BIOS upgrade process !!! 2. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal. 3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish. ---------------------------------------------------------------- Version 02.15 / 11/27/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 02.15 NEW README.txt 02.15 NEW STARTUP.nsh 02.15 NEW UPGBIOS.nsh 02.15 NEW BRBIOSID.efi 01.00 XCPBSVC.efi 01.6.1 NEW APCCR215.bin 02.15 NEW Change(s) BIOS: - Intel ME Engine updated to V11.8.94.4494. - DBX and DBR UEFI Secure Boot data updated according to UEFI.org. - Optimization for the Realtime Environment option. Changed the value for Race To Halt (RTH) to Disabled. - Cyber Security Update: - Security Advisory SA50216 - Security Advisory SA50218 - Security Advisory SA50232 ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.13 | * | 11/16/2022 | 5 MB | ZIP | UPG_PPC900_BIOSTS17_HM170_V0213_EFI.zip | |
| Description |
PPC900 BIOS HM170 Upgrade (5PC901.TS17-02 / -03) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the BIOS upgrade process !!! 2. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal. 3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish. ---------------------------------------------------------------- Version 02.13 / 10/06/2022 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 02.13 NEW README.txt 02.13 NEW STARTUP.nsh 02.13 NEW UPGBIOS.nsh 02.13 NEW BRBIOSID.efi 01.00 XCPBSVC.efi 01.5.6 APCCR213.bin 02.13 NEW Change(s) BIOS: - Intel ME Engine updated to V11.8.93.4323. - DBX and DBR UEFI Secure Boot data updated according to UEFI.org. - B&R Bootlogo updated (B&R Brand Refresh). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.12 | * | 06/13/2022 | 5 MB | ZIP | UPG_PPC900_BIOSTS17_HM170_V0212_EFI.zip | |
| Description |
PPC900 BIOS HM170 Upgrade (5PC901.TS17-02 / -03) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the BIOS upgrade process !!! 2. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal. 3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish. ---------------------------------------------------------------- Version 02.12 / 03/22/2022 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 02.12 NEW README.txt 02.12 NEW STARTUP.nsh 02.12 NEW UPGBIOS.nsh 02.12 NEW BRBIOSID.efi 01.00 XCPBSVC.efi 01.5.6 APCCR212.bin 02.12 NEW Change(s) BIOS: - Intel ME Engine updated to V11.8.92.4222. - Intel Microcode for Skylake CPUs updated. - Bugfix: fixed COM port entry in BDA for Legacy OS. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.11 | * | 12/15/2021 | 5 MB | ZIP | UPG_PPC900_BIOSTS17_HM170_V0211_EFI.zip | |
| Description |
PPC900 BIOS HM170 Upgrade (5PC901.TS17-02 / -03) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the BIOS upgrade process !!! 2. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal. 3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish. ---------------------------------------------------------------- Version 02.11 / 09/30/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Contents LIESMICH.txt 02.11 NEW README.txt 02.11 NEW STARTUP.nsh 02.11 NEW UPGBIOS.nsh 02.11 NEW BRBIOSID.efi 01.00 XCPBSVC.efi 01.5.6 APCCR211.bin 02.11 NEW Change(s) BIOS: - Intel ME Engine updated to V11.8.86.3909. - Intel Microcode for Skylake CPUs updated. - DBX and DBR UEFI Secure Boot data updated according to UEFI.org. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||