DWL@DWL10000645661
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.1.0 | EN | Windows10 | 01/22/2024 | 1 MB | ZIP | ADI_.NET_SDK__MP7200__1.1.0.zip |
| Description |
ADI .NET SDK (MP7200) This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from .NET applications created with Microsoft Visual Studio. This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example. Updated for ADI driver (MP7200) version 1.1.0 - Added 64-bit support. - Administrator rights are no longer required to access the ADI interface. Changes - Samples are signed from now on to prevent false positives from antivirus programs. - Added support for Microsoft Visual Studio 2022. - Removed support for Microsoft Visual Studio 2012. - Removed support for Microsoft Visual Studio 2013. - Removed support for Microsoft Visual Studio 2015. - Removed support for Microsoft Visual Studio 2017. - Migration from .NET 4.0 to .NET 4.6.2 as support for .NET 4.0 was discontinued on 2016-01-12. - Updated installer to the Ultra-Modern User Interface. Error corrections - AdiGetHardwareValue (HardwareValue valueId, out string value) could only be used to read strings with a maximum length of 18 characters. The buffer has been increased to 32 characters. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0 | EN | Windows10 | 05/12/2020 | 1 MB | ZIP | ADI_.NET_SDK__MP7200__1.0.0.zip |
| Description |
ADI .NET SDK (MP7200) This software can be used to access B&R Automation Device Interface (ADI) functions directly from .NET applications created using Microsoft Visual Studio. It can be used, for example, to set LEDs or change the brightness setting. Changes: - First edition. |
|||||