DWL@DWL10000216770

Version Language
Operating System
Date
Size
Type Download
1.31 * 01/14/2020 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0131.zip
Description BIOS Upgrade QM77

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented.
Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.31 / 09/30/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.31 NEW
README.txt 01.31 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6
APC9R131.bin 01.31 NEW
PRGBIOS.bat 01.31 NEW


Change(s)
BIOS:
- Intel Microcode for Ivy-Bridge CPUs updated (CVE-2018-12126,
CVE-2018-12127, CVE-2018-12130, CVE-2019-11091).


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.30 * 03/22/2019 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0130.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade
process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented.
Actually it is not possible to select the EFI Shell in the Type
based bootorder, it will be always the last possible
bootdevice. In the Device based bootorder it is possible to
select the EFI Shell, but per default it will be also the last
possible bootdevice. The EFI Shell is designed for diagnostic
or service cases, so the last bootdevice makes sense.
A mixed operation between Type and Device based bootorder is
illegal.

3. Depending on the BIOS changes it can be necessary, that a
"Extended" update is required. "Extended" update includes
e.g. update for Intel ME firmware, chipset RAID BIOS or
configuration settings for the ETH1. If a "Extended" update
is necessary, the system will check automatically and no
user action is required. A reboot is done automatically
during a "Extended" update is started the first time.
After reboot and second start of the BIOS upgrade, the
BIOS upgrade is starting and will take a little bit longer
time to finish.

----------------------------------------------------------------
Version 01.30 / 01/29/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.30 NEW
README.txt 01.30 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6
APC9R130.bin 01.30 NEW
PRGBIOS.bat 01.30 NEW


Change(s)
BIOS:
- New BIOS setup node "SATA Device Detection WA" under Boot and
Boot Configuration implemented. Default value of this setting
is disabled. With enabled a PowerOff/On reset will be done, if
there is a sporadic SATA detection problem during booting after
a warm restart.
Generally a request to the manufactorer of the used SATA device
for a FW update should/can be done, in case of any boot problem.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.29 * 09/27/2018 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0129.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or konfiguration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish.


----------------------------------------------------------------
Version 01.28 / 03/30/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.28 NEW
README.txt 01.28 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6
APC9R128.bin 01.28 NEW
PRGBIOS.bat 01.28 NEW


Change(s)
BIOS:
- Intel Microcode for Ivy-Bridge CPUs updated (CVE-2017-5715).


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.28 * 06/12/2018 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0128.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or konfiguration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish.


----------------------------------------------------------------
Version 01.28 / 03/30/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.28 NEW
README.txt 01.28 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6
APC9R128.bin 01.28 NEW
PRGBIOS.bat 01.28 NEW


Change(s)
BIOS:
- Intel Microcode for Ivy-Bridge CPUs updated (CVE-2017-5715).


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.27 * 01/03/2018 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0127.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or konfiguration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish.


----------------------------------------------------------------
Version 01.27 / 10/24/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.27 NEW
README.txt 01.27 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6
APC9R127.bin 01.27 NEW
PRGBIOS.bat 01.27 NEW


Change(s)
BIOS:
- New B&R bootlogo.
- Support for B&R Hypervisor.
- Bugfix: UEFI PXE Boot.
- Bugfix: UEFI Boot with storage devices, that installations from
another (but identical) system could not be booted.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.26 * 08/01/2017 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0126.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or konfiguration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish.


----------------------------------------------------------------
Version 01.26 / 06/02/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.26 NEW
README.txt 01.26 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6
APC9R126.bin 01.26 NEW
PRGBIOS.bat 01.26 NEW


Change(s)
BIOS:
- Bugfix bootlogo: with BIOS V01.25 a customized bootlogo is not
shown.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.25 * 03/31/2017 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0125.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or konfiguration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish.


---------------------------------------------------------------
Version 01.25 / 03/03/2017 / MIK !MANDATORY UPDATE!
---------------------------------------------------------------

Contents
LIESMICH.txt 01.25 NEW
README.txt 01.25 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.6 NEW
APC9R125.bin 01.25 NEW
PRGBIOS.bat 01.25 NEW


Change(s)
BIOS:
- Enhancements DMI-BIOS in Type 1 (System Information), the entry "SKU Number" is now filled with the MAIN BIOS Version or OEM BIOS Version if present. The entry "Family" is filled with the CPU board name.
- Reserved MTCX memory is enhanced with the io-area starting at 4000h with a length of 256 bytes.
- Workaround for USB 3.0 Memory-Sticks, which are not USB 3.0 compliant. This workaround will/can not fix all errors caused by this USB 3.0 Memory-Sticks.
- BIOS enhancements to support upgrades in the EFI-Shell.

XCPBSVC:
- Enhancements for new flash types.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.24 * 09/02/2016 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0124.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

3. Depending on the BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or konfiguration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the BIOS upgrade, the BIOS upgrade is starting and will take a little bit longer time to finish.

----------------------------------------------------------------
Version 01.24 / 07/13/2016 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.24 NEW
README.txt 01.24 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.4
APC9R124.bin 01.24 NEW
PRGBIOS.bat 01.24 NEW


Change(s)
BIOS:
- Bugfix: using external Ethernet-Cards with a 82574L or i210 ethernet controller, the Mac address was shown wrong in BIOS for the onboard ETH2 (no functional problem).
- Bugfix: fixed sporadic packet loss problem for ETH1.
- New BIOS setup node "Max. GPU Frequency" in the Graphics Configuration setup page. Now it is possible to limit the maximum frequency of the internal graphics engine. Default value is Default = max. frequency.


ATTENTION!
Extended Update is required.
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.23 * 11/10/2015 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0123.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

----------------------------------------------------------------
Version 01.23 / 09/14/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.23 NEW
README.txt 01.23 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.4
APC9R123.bin 01.23 NEW
PRGBIOS.bat 01.23 NEW


Change(s)
BIOS:
- Bugfix: sporadically the version, serial number and location in chassis entry are missing in the DMI table 02 (Baseboard Information) on APC910.
- The firmware version of a plugged Monitor/Panel option is shown in the OEM setup page.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.22 * 07/09/2015 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0122.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the BIOS upgrade process !!!

2. Starting with Bios version V01.18 the EFI Shell is implemented. Actually it is not possible to select the EFI Shell in the Type based bootorder, it will be always the last possible bootdevice. In the Device based bootorder it is possible to select the EFI Shell, but per default it will be also the last possible bootdevice. The EFI Shell is designed for diagnostic or service cases, so the last bootdevice makes sense. A mixed operation between Type and Device based bootorder is illegal.

----------------------------------------------------------------
Version 01.22 / 06/09/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.22 NEW
README.txt 01.22 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.4
APC9R122.bin 01.22 NEW
PRGBIOS.bat 01.22 NEW


Change(s)
BIOS:
- Bugfix: 2 specific PCI cards of a third party manufactorer have caused a system hang during BIOS boot, starting with BIOS V01.18. With BIOS version V01.16 this problem does not occur.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.21 * 06/08/2015 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0121.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.21 / 04/29/2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.21 NEW
README.txt 01.21 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.5.4 NEW
APC9R121.bin 01.21 NEW
PRGBIOS.bat 01.21 NEW


Change(s)
BIOS:
- Added support for Ready Relais (5AC901.ISIO-00).
- Added support to force POST/Setup VGA displays.
- Feature support for new PPC900 revisions.
- Updated USB module to latest AMI label.
- Updated AHCI module to latest AMI label.
- Updated RAID OROM for QM77 chipset to revision 12.9.0.2006.
- Updated CPU Microcode for Ivy-Bridge CPus.
- Bugfix: in very rare cases it could happen that a Swissbit CFAST (revision smaller E0) is not recognized during boot.
- Bugfix: Standard BIOS 32bit Services entry point corrected.
- New BIOS setup node "PCIE POST Delay" in the PCI Configuration setup page. Default value is disabled.

XCPBSVC:
- Support for Small Bootlogo feature.
- Enhancements for new flash types.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.19 * 11/19/2014 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0119.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.19 / 10/30/2014 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.19 NEW
README.txt 01.19 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R119.bin 01.19 NEW
PRGBIOS.bat 01.19 NEW


Change(s)
BIOS:
- Support for Standard BIOS 32bit service.
- Feature support for new PPC900 revisions.
- Disabled XHCI PME Enable bit in S5 mode, because of sporadic problems with a special USB-Hub on PPC900.
- Bugfix: Power Loss Control - first write cycle for PPC900.
- Bugfix: IRQ14 and 15 reserved in Legacy IDE mode.
- Support for Small Bootlogo feature.
- ASPM (Active State Power Management) default setting changed from AUTO to Disable on all PCIe Root Ports.


ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.18 * 07/14/2014 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0118.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.18 / 05/27/2014 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.18 NEW
README.txt 01.18 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R118.bin 01.18 NEW
PRGBIOS.bat 01.18 NEW


Change(s)
BIOS:
- Main BIOS updated to the latest AMI reference BIOS label V4.6.5.4 for Ivy bridge based systems.
- Added EFI shell support.
- Added support to display the OEM BIOS name on POST screen.
- New setup node Disconnect external SMBUS in the Chipset Configuration setup page. Default value is disabled.
- New setup node POST Watchdog in the OEM Features setup page. Default value is disabled.
- Bugfix: Power Loss Control - Remain OFF for PPC900.
- Bugfix: the online/offline state of the internal UPS (IUPS) corrected in the ACPI tables.
- Bugfix: Default value for COMD (PPC900).
Version Language
Operating System
Date
Size
Type Download
1.16 * 10/23/2013 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0116.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.16 / 10/14/2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R116.bin 01.16 NEW
PRGBIOS.bat 01.16 NEW


Change(s)
BIOS:
- New vBIOS 2170 from Intel.
- New BIOS setup node "SMART Self Test" in the SATA Configuration setup page. Default value is disabled.
- Enhanced help text for the EHCI1 and EHCI2 controllers in the USB Configuration setup page with a warning, that you locked out from BIOS if you disable both EHCI controllers, because no USB keyboard will work during POST.
- Overcurrent protection for the USB ports adjusted for PPC900.
- The service and diagnostic values in the OEM Features page like temperature and fan speed are now updated cyclic.
- BIOS enhancement for the SATA Mode and Realtime Environment node implemented. For that also a new MTCX version will be needed (APC910 MTCX V01.07 and PPC900 MTCX V01.09).
Version Language
Operating System
Date
Size
Type Download
1.15 * 09/30/2013 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0115.zip
Description BIOS Upgrade QM77

APC910/PPC900 TS77 BIOS Upgrade for QM77 chipset

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards
PPC900 TS77 BIOS Upgrade for 5PC901.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.15 / 08/28/2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.13
AUTOEXEC.bat 01.13
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R115.bin 01.15 NEW
PRGBIOS.bat 01.15 NEW


Change(s)
BIOS:
- Updated BIOS USB module.
- Bugfix: Critical Trip Point (CTP) for PPC900. A new MTCX FW starting with V01.07 for PPC900 is also necessary.
Version Language
Operating System
Date
Size
Type Download
1.13 * 06/13/2013 4 MB ZIP UPG_APC910_PPC900_BIOSTS77_CoreI_V0113.zip
Description BIOS Upgrade QM77

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.13 / 04/29/2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.13 NEW
AUTOEXEC.bat 01.13 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R113.bin 01.13 NEW
PRGBIOS.bat 01.13 NEW


Change(s)
BIOS:
- Updated BIOS CPU module.
- Updated BIOS AHCI module.
- Updated BIOS Setup engine.
- Updated BIOS PCIe module.
- New Setup node "Fan Control" in the fan control setup page. Now it is possible to switch on the fans with a fixed speed.
- Enhancements and adaptations for PPC900.
Version Language
Operating System
Date
Size
Type Download
1.12 * 03/05/2013 4 MB ZIP UPG_APC910_BIOSTS77_CoreI_V0112.zip
Description BIOS Upgrade QM77

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.12 / 11.02.2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.12 NEW
README.txt 01.12 NEW
CONFIG.sys 00.07
AUTOEXEC.bat 00.07
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R112.bin 01.12 NEW
PRGBIOS.bat 01.12 NEW


Change(s)
BIOS:
- Added the "External SATA" node in the BIOS setup page "SATA Configuration".
- The CPU Power State Mode C1E disabled.
- The "Panel Control Features" setup page now only is shown, if a SDL Panel is detected and linked.
- Basic Support for PPC900.
Version Language
Operating System
Date
Size
Type Download
1.11 * 02/13/2013 4 MB ZIP UPG_APC910_BIOSTS77_CoreI_V0111.zip
Description BIOS Upgrade QM77

APC910 TS77 BIOS Upgrade for 5PC900.TS77-00, -01, -02, -03, -04, -05, -06 CPU boards


----------------------------------------------------------------
Version 01.11 / 23.01.2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 00.07
AUTOEXEC.bat 00.07
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.9
APC9R111.bin 01.11 NEW
PRGBIOS.bat 01.11 NEW


Change(s)
BIOS:
- Corrected typing errors.
- Using the BIOS Setup node "Realtime Enviroment", following settings are changed additional. ASPM for PCIe Root Port 3 and ASPM and Assign INT to Root Port for PCIe Root Port 2 are set to disable.
- Enhancements for PME mode.
- Legacy IDE Support implemented.
- Bugfix: Per Port USB Disable Control.
- Bugfix: CAN IRQ10 in PIC mode.
Loading
Back to list

Please choose country and language

B&R Logo