APC820 Firmware Upgrade (MTCX, SDLR)

DWL@DWL10000094939

Version Language
Operating System
Date
Size
Type Download
1.10 * 07/23/2021 633 KB ZIP UPG_APC820_MTCX_V0110.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

----------------------------------------------------------------
Version 01.10 / 05/25/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
CONFIG.sys 01.05
AUTOEXEC.bat 01.05
MTCXSVC.exe 10.30
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.25 NEW
0018#0.FP (SDL8) 01.17 NEW
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
0034#0.FP (AP830) 02.09 NEW
0036#0.FP (AP9x3 SDLR) 03.16 NEW
PRG9x30.bat 01.05

Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0034#0.fp (AP830 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.09 * 10/23/2018 635 KB ZIP UPG_APC820_MTCX_V0109.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
Version 01.09 / 09/19/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.09 NEW
README.txt 01.09 NEW
CONFIG.sys 01.05
AUTOEXEC.bat 01.05
MTCXSVC.exe 10.30
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
0034#0.FP (AP830) 02.08 NEW
0036#0.FP (AP9x3 SDLR) 03.15
PRG9x30.bat 01.05

Change(s)
0034#0.FP (AP830 SDLR Firmware):
- Bugfix: If the AP830 is operated in DVI mode and the USB
is connected over several USB hubs, it can sporadically occur
that the USB connection breaks off for a short time.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.08 * 05/22/2018 635 KB ZIP UPG_APC820_MTCX_V0108.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
Version 01.08 / 04/24/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.08 NEW
README.txt 01.08 NEW
CONFIG.sys 01.05
AUTOEXEC.bat 01.05
MTCXSVC.exe 10.30
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.16 NEW
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3 SDLR) 03.15 NEW
PRG9x30.bat 01.05

Change(s)
0018#0.fp (AP800 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB devices.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for 5AP1181.1505-000.
- Support for Customer Panel Interface A.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.07 * 05/24/2017 629 KB ZIP UPG_APC820_MTCX_V0107.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)


----------------------------------------------------------------
Version 01.07/ 04/12/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.07 NEW
README.txt 01.07 NEW
CONFIG.sys 01.05
AUTOEXEC.bat 01.05
MTCXSVC.exe 10.30
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0018#0.FP (SDL8) 01.15
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
0034#0.FP (AP830) 02.07 NEW
0036#0.FP (AP9x3 SDLR) 03.14 NEW
PRG9x30.bat 01.05

Change(s)
0034#0.FP (AP830 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP830,
may cause a sporadic crash of the USB hub on AP830.
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Optimized SDL-Link syncronization.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.06 * DOS 06/09/2016 625 KB ZIP UPG_APC820_MTCX_V0106.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)


----------------------------------------------------------------
Version 01.06 / 05/04/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.06 NEW
README.txt 01.06 NEW
CONFIG.sys 01.05
AUTOEXEC.bat 01.05
MTCXSVC.exe 10.30
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23 NEW
0018#0.FP (SDL8) 01.15
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.13 NEW
PRG9x30.bat 01.05

Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).
- Optimized SDL-Link start-up phase.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.05 * DOS 02/04/2016 622 KB ZIP UPG_APC820_MTCX_V0105.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)


----------------------------------------------------------------
Version 01.05 / 01/26/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.05 NEW
README.txt 01.05 NEW
CONFIG.sys 01.05 NEW
AUTOEXEC.bat 01.05 NEW
MTCXSVC.exe 10.30 NEW
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.22 NEW
0018#0.FP (SDL8) 01.15
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.12 NEW
PRG9x30.bat 01.05 NEW

Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900.
- Bugfix: AP900 with keys (key init).
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for AP5000 Key Extensions.
- Optimized measurement for SDL cable lenght.
- Optimized Display On/Off timing.

MTCXSVC:
- Support for PP500, APC510/511, APC910, PPC900 and AP9x3 series.
- Support for devices with Parent ID.
- Support for AP900 series with SDL3
- Support for Realtime Environment setting on APC2100/PPC2100.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.04 * DOS 12/21/2011 368 KB ZIP UPG_APC820_MTCX_V0104.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

2. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC820 User Manual)
2. Insert the disk into the floppy drive and reboot the APC820 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:


1. Upgrade MTCX (APC820) PX32 and FPGA
MTCX PX32 and FPGA Firmware will be upgraded (Default after 5 sec).
(*)2. Upgrade SDLR (AP800/AP900) on Monitor/Panel
Submenu 1 to upgrade the SDLR Controller Firmware on Monitor/Panel connector will be opened.
3. Exit
Exit to Shell (MS-DOS).

(*) Description Submenu 1:
1. Upgrade SDLR on AP 0 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 0 will be upgraded.
2. Upgrade SDLR on AP 1 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 1 will be upgraded.
3. Upgrade SDLR on AP 2 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 2 will be upgraded.
4. Upgrade SDLR on AP 3 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 3 will be upgraded.
5. Upgrade all SDLR (AP800/AP900)
SDLR Controller Firmware on all Automation Panels connected to Monitor/Panel will be upgraded (Default after 5 sec).
6. Return to Main Menu
Back to Main Menu.


4. After successful upgrade a Power Off/On must be done.


----------------------------------------------------------------
Version 01.04 / 14.12.2011 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.04 NEW
README.txt 01.04 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.31 NEW
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19 NEW
0018#0.FP (SDL8) 01.15 NEW
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16

Change(s)
0016#1.FP (SDLR (APLK2/2, APLK2/3 und APLK2/4)):
- Bugfix: During a graphic mode change, it can sporadically happen, that a connected AP900/AP800 shows strips and spots. This situation can be solved by a DVI hotplug. This problem occurs only on APC620 with 2 Graficengines on the Monitor/Panel port. Also this problem is actually only known in combination with the new 15in XGA display from SHARP (LQ150X1LW73).

0018#0.FP (SDL8):
- Bugfix: During a graphic mode change, it can sporadically happen, that a connected AP900/AP800 shows strips and spots. This situation can be solved by a DVI hotplug. This problem occurs only on APC620 with 2 Graficengines on the Monitor/Panel
port. Also this problem is actually only known in combination with the new 15in XGA display from SHARP (LQ150X1LW73).

MTCXSVC:
- Functional enhancements for PPC800 series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.03 * DOS 05/02/2011 366 KB ZIP UPG_APC820_MTCX_V0103.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

2. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC820 User Manual)
2. Insert the disk into the floppy drive and reboot the APC820 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:


1. Upgrade MTCX (APC820) PX32 and FPGA
MTCX PX32 and FPGA Firmware will be upgraded (Default after 5 sec).
(*)2. Upgrade SDLR (AP800/AP900) on Monitor/Panel
Submenu 1 to upgrade the SDLR Controller Firmware on Monitor/Panel connector will be opened.
3. Exit
Exit to Shell (MS-DOS).

(*) Description Submenu 1:
1. Upgrade SDLR on AP 0 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 0 will be upgraded.
2. Upgrade SDLR on AP 1 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 1 will be upgraded.
3. Upgrade SDLR on AP 2 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 2 will be upgraded.
4. Upgrade SDLR on AP 3 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 3 will be upgraded.
5. Upgrade all SDLR (AP800/AP900)
SDLR Controller Firmware on all Automation Panels connected to Monitor/Panel will be upgraded (Default after 5 sec).
6. Return to Main Menu
Back to Main Menu.


4. After successful upgrade a Power Off/On must be done.


----------------------------------------------------------------
Version 01.03 / 05.04.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.03 NEW
README.txt 01.03 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.23 NEW
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.09 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.18 NEW
0018#0.FP (SDL8) 01.14 NEW
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16

Change(s)
0027#0.FP (MTCX FPGA (820F)):
- Bugfix: IRQ12 for Legacy Devices. It was possible to configure the IRQ12 to a B&R legacy device in BIOS (e.g. COMC). But no IRQ12 was generated, so the device did not work. Problem does not affect PCI-bus devices. IRQ12 is only available, when the USB Legacy Mouse Support is disabled in BIOS.
- Bugfix S3 (STR) mode: the serial comports are not working after a wakeup from S3.
- Optimization NMI logic for AR010 systems.

0016#1.FP (SDLR (APLK2/2, APLK2/3 und APLK2/4)):
- Optimized display power on control.

0018#0.FP (SDL8):
- Optimized display power on control.

MTCXSVC:
- Functional enhancements for PP300/400 and PPC300 series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.02 * DOS 04/06/2010 362 KB ZIP UPG_APC820_MTCX_V0102.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

2. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC820 User Manual)
2. Insert the disk into the floppy drive and reboot the APC820 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:


1. Upgrade MTCX (APC820) PX32 and FPGA
MTCX PX32 and FPGA Firmware will be upgraded (Default after 5 sec).
(*)2. Upgrade SDLR (AP800/AP900) on Monitor/Panel
Submenu 1 to upgrade the SDLR Controller Firmware on Monitor/Panel connector will be opened.
3. Exit
Exit to Shell (MS-DOS).

(*) Description Submenu 1:
1. Upgrade SDLR on AP 0 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 0 will be upgraded.
2. Upgrade SDLR on AP 1 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 1 will be upgraded.
3. Upgrade SDLR on AP 2 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 2 will be upgraded.
4. Upgrade SDLR on AP 3 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 3 will be upgraded.
5. Upgrade all SDLR (AP800/AP900)
SDLR Controller Firmware on all Automation Panels connected to Monitor/Panel will be upgraded (Default after 5 sec).
6. Return to Main Menu
Back to Main Menu.


4. After successful upgrade a Power Off/On must be done.


----------------------------------------------------------------
Version 01.02 / 11.02.2010 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.02 NEW
README.txt 01.02 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.21 NEW
0027#0.FW (820P) 01.07
0027#0.FP (820F) 01.08 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.17
0018#0.FP (SDL8) 01.13
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16

Change(s)
0027#0.FP (MTCX FPGA (820F)):
- Bugfix serial UART. Faulty or missing TX data can sporadically occur, when using a high baudrate (e.g. 115200Baud).
- Bugfix: Scan error for EDID data (analolg DDC) of a connected analog Displays.

MTCXSVC:
- Support for PPC800 Series.
- Functional enhancements for PP300/400 series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.01 * DOS 10/02/2009 365 KB ZIP UPG_APC820_MTCX_V0101.zip
Description APC820 Firmware Upgrade (MTCX, SDLR)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

2. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC820 User Manual)
2. Insert the disk into the floppy drive and reboot the APC820 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:


1. Upgrade MTCX (APC820) PX32 and FPGA
MTCX PX32 and FPGA Firmware will be upgraded (Default after 5 sec).
(*)2. Upgrade SDLR (AP800/AP900) on Monitor/Panel
Submenu 1 to upgrade the SDLR Controller Firmware on Monitor/Panel connector will be opened.
3. Exit
Exit to Shell (MS-DOS).

(*) Description Submenu 1:
1. Upgrade SDLR on AP 0 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 0 will be upgraded.
2. Upgrade SDLR on AP 1 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 1 will be upgraded.
3. Upgrade SDLR on AP 2 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 2 will be upgraded.
4. Upgrade SDLR on AP 3 (AP800/AP900)
SDLR Controller Firmware on Automation Panel 3 will be upgraded.
5. Upgrade all SDLR (AP800/AP900)
SDLR Controller Firmware on all Automation Panels connected to Monitor/Panel will be upgraded (Default after 5 sec).
6. Return to Main Menu
Back to Main Menu.


4. After successful upgrade a Power Off/On must be done.


----------------------------------------------------------------
Version 01.01 / 22.09.2009 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.01 NEW
README.txt 01.01 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.10 NEW
0027#0.FW (820P) 01.07 NEW
0027#0.FP (820F) 01.07 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.17 NEW
0018#0.FP (SDL8) 01.13 NEW
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16

Change(s)
0027#0.FP (MTCX FPGA (820F)):
- MTCX enhancements to support the firmware upgrade on the new Display Inverter.
- Optimized I2C device.
- Optimized USB device (Suspend/Resume Mode).
- Fan rotation speed measurement implemented.
- MTCX upgrade service function: a flashing PowerLED states a incomplete or faulty MTCX Upgrade. The MTCX is running with the firmware release actually at the time of delivery. Possible reason for this can be e.g. that a Power Fail occurs during a MTCX upgrade. A MTCX upgrade has to be done again.

0027#0.FW (MTCX PX32 (820P)):
- MTCX enhancements to support the firmware upgrade on the new Display Inverter.
- Bugfix: When using long analog RGB cables (40m), it was possible that the command for reading the EDID data on the DDC channel caused a MTCX hangup. This problem is fixed using a optimized I2C device, but we have to note that using analog RGB cables with this length is a illegal operating condition.
- Fan rotation speed measurement implemented.

0016#1.FP (SDLR (APLK2/2, APLK2/3 und APLK2/4)):
- MTCX enhancements to support the firmware upgrade on the new Display Inverter.
- Optimized I2C device.
- Optimized USB device (Suspend/Resume Mode).

0018#0.FP (SDL8):
- MTCX enhancements to support the firmware upgrade on the new Display Inverter.
- Optimized I2C device.
- Optimized USB device (Suspend/Resume Mode).

MTCXSVC:
- Support for display inverter update.
- Support for Atom N270 CPU for APC620/PPC700 Series.
- Support for Atom N270 CPU for APC800 Series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo