DWL@DWL10000075468

Version Language
Operating System
Date
Size
Type Download
1.19 * DOS 04/25/2012 595 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0119.zip
Description BIOS Upgrade 945GME

APC800 / PPC800 B945 BIOS Upgrade for following CPU modules

- 5PC800.B945-00
- 5PC800.B945-01
- 5PC800.B945-02
- 5PC800.B945-03
- 5PC800.B945-04


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC800/PPC800 User Manual).
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-00,-01,-02,-03,-04) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.19 / 23.03.2012 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.19 NEW
README.txt 01.19 NEW
CONFIG.sys 01.15
AUTOEXEC.bat 01.19 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC2R119.rom 01.19 NEW


Change(s)
BIOS:
- Bugfix: Fixed boot problem with Windows PE 3.0.
Version Language
Operating System
Date
Size
Type Download
1.18 * DOS 01/16/2012 595 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0118.zip
Description BIOS Upgrade 945GME

APC800 / PPC800 B945 BIOS Upgrade for following CPU modules

- 5PC800.B945-00
- 5PC800.B945-01
- 5PC800.B945-02
- 5PC800.B945-03
- 5PC800.B945-04


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC800/PPC800 User Manual).
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-00,-01,-02,-03,-04) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.18 / 15.12.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.18 NEW
README.txt 01.18 NEW
CONFIG.sys 01.15
AUTOEXEC.bat 01.18 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC2R118.rom 01.18 NEW


Change(s)
BIOS:
- Added a delay before USB2.0 enumeration to support slow
responding USB HDDs. A setup node is available in the USB
configuration page to select the delay in the range from 1sec.
to 10sec. Default it is disabled.
- Disable old legacy C-state control in ACPI FADT. Linux still
uses this and Windows as well in case Core Multi-Prozessing
and SpeedStep are both disabled.
- Bugfix: fixed a Gate A20 handling issue in INT15h function 87h
"Copy Extended Memory". Although INT15h function 87h is barely
used anymore, it has been observed that some versions of QNX
still call it during boot-up.
- Bugfix: fixed a detection problem for storage disks with less
then 8GB capacity.
Version Language
Operating System
Date
Size
Type Download
1.17 * DOS 04/20/2011 594 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0117.zip
Description BIOS Upgrade 945GME

APC800 / PPC800 B945 BIOS Upgrade for following CPU modules

- 5PC800.B945-00
- 5PC800.B945-01
- 5PC800.B945-02
- 5PC800.B945-03
- 5PC800.B945-04


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC800/PPC800 User Manual).
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-00,-01,-02,-03,-04) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".


----------------------------------------------------------------
Version 01.17 / 18.02.2011 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.15
AUTOEXEC.bat 01.17 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3
APC2R117.rom 01.17 NEW


Change(s)
BIOS:
- Updated core module for Intel 945GME chipset.
- Support for systems with HDA sound.
- Added new setup node "DRAM Refresh Rate" under "Chipset
Configuration" setup page. Default value is Auto (DRAM Refresh
is used from the DRAM SPD data).
Version Language
Operating System
Date
Size
Type Download
1.16 * DOS 08/03/2010 593 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0116.zip
Description BIOS Upgrade 945GME

APC800 / PPC800 B945 BIOS Upgrade for following CPU modules

- 5PC800.B945-00
- 5PC800.B945-01
- 5PC800.B945-02
- 5PC800.B945-03
- 5PC800.B945-04


----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC800/PPC800 User Manual).
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-00,-01,-02,-03,-04) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.16 / 16.07.2010 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.15
AUTOEXEC.bat 01.16 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.4.3 NEW
APC2R116.rom 01.16 NEW


Change(s)
BIOS:
- Bugfix: Actual fan speed value in the BIOS. With a fan speed e.g.: 2048 the 0 is ignored and a fan speed from 248 is shown.
- Miroccode update (MCU) for the Intel U7500 M.0 stepping cpu.
- Newest Bootrom for the Sil3531 SATA controller on Slide-In2 to version V9.1.0.0.
- Added Support for new SPI flash.
- Microsoft OEM 2.1 ready.

XCPBSVC:
- Changed text from "B&R X855/B945 CPU-Board Service Utility" to
"B&R AMI BIOS CPU-Board Service Utility".
Version Language
Operating System
Date
Size
Type Download
1.15 * DOS 10/12/2009 588 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0115.zip
Description BIOS Upgrade 945GME

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick. (Alternatively, a bootable CompactFlash card or a bootable USB stick can be used. Detailed information can be found in the APC800/PPC800 User Manual).
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-00,-01,-02,-03,-04) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.15 / 30.09.2009 / !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.15 NEW
AUTOEXEC.bat 01.15 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC2R115.rom 01.15 NEW


Change(s)
- BIOS setup pages optimized for PPC800.
- BIOS cmos default values optimized for PPC800.
- Modified BIOS help text.
- Bugfix: It was possible to change the BIOS option Spread Spectrum with activated BIOS password.
Version Language
Operating System
Date
Size
Type Download
1.14 * DOS 08/19/2009 587 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0114.zip
Description BIOS Upgrade 945GME

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-00,-01,-02,-03,-04) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

------------------------------------------------------------------
Version 01.14 / 14.07.2009 !MANDATORY UPDATE!
------------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
CONFIG.sys 01.14 NEW
AUTOEXEC.bat 01.14 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC2R114.rom 01.14 NEW


Change(s)
- Adjustments and enhancements of the BIOS setup screens for PPC800.
- BIOS CMOS Profile 4 and 5 for PPC800 implemented.
- PXE-Boot Option-Rom V2.26 for RTL8111 (ETH1) implemented.
- Support for High Precision Event Timer.
- Support for the latest CPU microcode patches (Merom G.0).
- Re-enable HDA option in the BIOS setup.
- Changed IRQ routing:
- PCIe Slot 2 is now exclusive on PIRQC.
- moved UHCI2 Controller from PIRQC to PIRQA.
- moved UHCI3 Controller from PIRQA to PIRQE.
- moved native IDE Controller from PIRQC to PIRQE.
Version Language
Operating System
Date
Size
Type Download
1.12 * DOS 12/12/2008 563 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0112.zip
Description BIOS Upgrade 945GME

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or e.g. USB Memorystick.
2. Insert the disk into the floppy drive and reboot the APC800 / PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with follow options:

*1. Upgrade AMI BIOS for B945 - BIOS will be upgraded. (5PC800.B845-xx) (Default after 5 sec)
*2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults after REBOOT. After this select "Save Changes and Exit".

----------------------------------------------------------------
Version 01.12 / 02.12.2008 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.12 NEW
README.txt 01.12 NEW
CONFIG.sys 01.10
AUTOEXEC.bat 01.12 NEW
BRBIOSID.exe 01.00
XCPBSVC.exe 01.3.3
APC2R112.rom 01.12 NEW


Change(s)
- Adjustments and enhancements of the BIOS setup screens for APC820.
- BIOS CMOS Profile 3 for APC820 implemented.
- Enhancements in the help for the BIOS setup node "USB Keyboard Legacy Support" with a warning. This warning should be a sign that with this option set to disable it is not possible anymore to enter BIOS setup with a USB keyboard.
- The BIOS setup node "USB Legacy POST-Always" associated with the BIOS setup nodes "Legacy USB Support" and "USB Keyboard Legacy Support", to avoid a accidental lock out of the BIOS setup.
Version Language
Operating System
Date
Size
Type Download
1.11 * DOS 08/12/2008 562 KB ZIP UPG_APC800_PPC800_BIOSB945GME_V0111.zip
Description BIOS Upgrade 945GME

----------------------------------------------------------------
UPGRADE PROCEDURE
----------------------------------------------------------------

1. Extract the *.zip file and copy the files to a bootable disc or
e.g. USB Memorystick.
2. Insert the disk into the floppy drive and reboot the APC800 /
PPC800 (or boot from e.g. USB Memorystick).
3. After the reboot there will be displayed a bootmenu with
follow options:

1. Upgrade AMI BIOS for B945 - BIOS will be upgraded.
(5PC800.B845-xx) (Default after 5 sec)
2. Exit - Exit to Shell (MS-DOS).

4. After successful upgrade the system must be rebooted.
5. Press "Del" to enter BIOS Setup and load CMOS Defaults
after REBOOT. After this select "Save Changes and Exit".
Loading
Back to list

Please choose country and language

B&R Logo