DWL@DWL10000015582

Version Language
Operating System
Date
Size
Type Download
1.06 * DOS 06/29/2005 268 KB ZIP Automation_PC_680_BIOS_Upgrade_V01_06.zip
Description BIOS Upgrade 815E

Contents

APC68027.BIN 00.27 new
APC680UP.COM 01.01
AWDFLASH.EXE 08.08
README.gr 01.06 new
README.uk 01.06 new
UPDATE.BAT 01.06 new

Change(s)

- Elite BIOS
Fixed system hangs with card readers. The boot with CFlash are posible.
Version Language
Operating System
Date
Size
Type Download
1.05 * DOS 02/14/2005 268 KB ZIP Automation_PC_680_BIOS_Upgrade_V01_05.zip
Description BIOS Upgrade 815E

Contents

APC68026.BIN 00.26 new
APC680UP.COM 01.01
AWDFLASH.EXE 08.08
README.gr 01.05 new
README.uk 01.05 new
UPDATE.BAT 01.04 new

Change(s)
- Elite BIOS
Customer default setting "CPU Thermal-Throttling" was changed by "Optimized Default ID" 000001b from [Disabled] to [75.0%].
Version Language
Operating System
Date
Size
Type Download
1.03 * DOS 09/09/2004 267 KB ZIP Automation_PC_680_BIOS_Upgrade_V01_03.zip
Description BIOS Upgrade 815E

Change(s)
- New temperaturesettings included for PIII CpuId:6B4/1 - also see readme.txt.
Version Language
Operating System
Date
Size
Type Download
1.02 * DOS 09/09/2004 267 KB ZIP Automation_PC_680_BIOS_Upgrade_V01_02.zip
Description BIOS Upgrade 815E

Change(s)
- RPM for Case fans drawed in the BIOS setup page to high values.
- User can switch off the CPU Thermal-Throttling in BIOS Setup. Change the setup default for ´CPU Thermal-Throttling´ to Disabled.
- Changed some file names:
readme.gr -> LIESMICH.txt
readme.uk -> README.txt
- Changes of alarm limits - more about this topic see the readme.txt.
Version Language
Operating System
Date
Size
Type Download
1.01 * DOS 09/09/2004 266 KB ZIP Automation_PC_680_BIOS_Upgrade_V01_01.zip
Description BIOS Upgrade 815E

BIOS Upgrade for B&R APC680 Slot CPU 5SC680.815E-00.

First official version.
Loading
Back to list

Please choose country and language

B&R Logo