DWL@DWL10000782478
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.15 | * | 07/30/2025 | 6 MB | ZIP | UPG_APC4100_BIOS_HM570_V0115_EFI.zip | |
| Description |
BIOS Upgrade Tiger Lake HM570E (APC4100) for 5APC4100.TGL0-000 CPU Boards. ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.15 / 07/11/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.15 NEW README.txt 01.15 NEW STARTUP.nsh 01.15 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.40 NEW BRTGLHM570R115.bin 01.15 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Tiger Lake. - Cyber Security Update: - CVE-2025-4275 - Wake on LAN is disabled by default. - USB5 and USB6 labels corrected. - Custom boot logo: Optimized for production. - RAID: Optimized for production. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.12 | * | 05/23/2025 | 6 MB | ZIP | UPG_APC4100_BIOS_RM590_V0112_EFI.zip | |
| Description |
BIOS Upgrade Tiger Lake HM570E (APC4100) for 5APC4100.TGL0-000 CPU Boards. ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.12 / 03/10/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.12 NEW README.txt 01.12 NEW STARTUP.nsh 01.12 NEW H2OFFT-Sx64.efi 200.02.00.02 MEUNLOCK.efi 03.30 BRTGLRM590R112.bin 01.12 NEW Change(s) UEFI-BIOS: - Workaraund: Sporadic boot problem with PCIe cards on x16 slot. New setup node: Flow Control Workaround. Defaultvalue is disabled for Gen4 compliant cards. Enable workaround for legacy/ancient cards, if boot or detection problems occur. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10 | * | 10/14/2024 | 6 MB | ZIP | UPG_APC4100_BIOS_HM570_V0110_EFI.zip | |
| Description |
BIOS Upgrade Tiger Lake HM570E (APC4100) for 5APC4100.TGL0-000 CPU Boards. ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.10 / 07/29/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.10 NEW README.txt 01.10 NEW STARTUP.nsh 01.10 NEW H2OFFT-Sx64.efi 200.02.00.02 MEUNLOCK.efi 03.30 BRTGLHM570R110.bin 01.10 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Tiger Lake. - Intel CSME update for Tiger Lake to V15.0.47.2473. - Insyde H2O Core updated to latest version. - Cyber Security Update: - CVE-2023-45229 - CVE-2023-45230 - CVE-2023-45231 - CVE-2023-45232 - CVE-2023-45233 - CVE-2023-45234 - CVE-2023-45235 - CVE-2022-36763 - CVE-2022-36764 - Bugfix: 5AC901.ICAN-01 support in GPOS for B&R Hypervisor. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.08 | * | 06/19/2024 | 6 MB | ZIP | UPG_APC4100_BIOS_HM570_V0108_EFI.zip | |
| Description |
BIOS Upgrade Tiger Lake HM570E (APC4100) for 5APC4100.TGL0-000 CPU Boards. ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.08 / 03/13/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.08 NEW README.txt 01.08 NEW STARTUP.nsh 01.08 NEW H2OFFT-Sx64.efi 200.02.00.02 MEUNLOCK.efi 03.30 NEW BRTGLHM570R108.bin 01.08 NEW Change(s) UEFI-BIOS: - Update Intel VMD (Volume Management Device) to V18.8.1004. - Update PXE UEFI Boot Driver to V0.1.00. - Optimized IRQ Support for B&R Hypervisor operation. - Optimized S3 Support: Default setting for S3 is disabled. S3 Support is grayed out, wenn TPM is disabled. - Optimized RAID Support. - Bugfix: Sreenshot function (only in BIOS V1.06). - Bugfix: Automatic HW detection (only in BIOS V1.06). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.06 | * | 04/15/2024 | 6 MB | ZIP | UPG_APC4100_BIOS_HM570_V0106_EFI.zip | |
| Description |
BIOS Upgrade Tiger Lake HM570E (APC4100) for 5APC4100.TGL0-000 CPU Boards. ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. ---------------------------------------------------------------- Version 01.06 / 01/30/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.06 NEW README.txt 01.06 NEW STARTUP.nsh 01.06 NEW H2OFFT-Sx64.efi 200.02.00.02 MEUNLOCK.efi 03.30 NEW BRTGLHM570R106.bin 01.06 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Tiger Lake. - Intel CSME update for Tiger Lake to V15.0.47.2473. - Insyde H2O Core updated to latest version. - BIOS option "SATA Hotplug" displayed. - Powerlimitation (Psys) prepared (MTCX required from V01.05). - Bugfix: sporadic image dropouts on the DP fixed. - Bugfix: WakeOnLan (WOL). - Bugfix: WakeUp aus S3 (MTCX required from V01.05). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||