DWL@DWL10000704613
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.26 | * | 03/13/2026 | 5 MB | ZIP | UPG_MPC3100_BIOS_V0126_EFI.zip | |
| Description |
BIOS upgrade Kabylake-U (APC mobile) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.03. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). 4. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.21 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.26 / 11/14/2025 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.26 NEW README.txt 01.26 NEW STARTUP.nsh 01.26 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 BRMPC3100R126.bin 01.26 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Kaby Lake. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.25 | * | 09/13/2024 | 5 MB | ZIP | UPG_MPC3100_BIOS_V0125_EFI.zip | |
| Description |
BIOS upgrade Kabylake-U (APC mobile) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.03. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). 4. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.21 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.25 / 06/14/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.25 NEW README.txt 01.25 NEW STARTUP.nsh 01.25 NEW H2OFFT-Sx64.efi 200.02.00.06 NEW MEUNLOCK.efi 03.30 NEW BRMPC3100R125.bin 01.25 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.95.4551. - Cyber Security Update: - CVE-2023-45229 - CVE-2023-45230 - CVE-2023-45231 - CVE-2023-45232 - CVE-2023-45233 - CVE-2023-45235 ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.22 | * | 12/20/2023 | 5 MB | ZIP | UPG_MPC3100_BIOS_V0122_EFI.zip | |
| Description |
BIOS upgrade Kabylake-U (APC mobile) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.03. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). 4. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.21 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.22 / 10/03/2023 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.22 NEW README.txt 01.22 NEW STARTUP.nsh 01.22 NEW H2OFFT-Sx64.efi 200.02.00.06 NEW MEUNLOCK.efi 03.30 NEW BRMPC3100R122.bin 01.22 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.94.4494. - Intel Microcode update for Kaby Lake. - Insyde H2O Core updated to latest version. Information: BIOS settings backup function is no longer compatible with BIOS versions lower V1.21. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.21 | * | 03/24/2023 | 5 MB | ZIP | UPG_MPC3100_BIOS_V0121_EFI.zip | |
| Description |
BIOS upgrade Kabylake-U (APC mobile) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.03. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). 4. BIOS settings backup function for variable backup/restore is due to the newer Insyde H2O BIOS Core starting with BIOS V1.21 no longer compatible with older BIOS versions. ---------------------------------------------------------------- Version 01.21 / 02/14/2023 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.21 NEW README.txt 01.21 NEW STARTUP.nsh 01.21 NEW H2OFFT-Sx64.efi 200.02.00.06 NEW MEUNLOCK.efi 03.20 BRMPC3100R121.bin 01.21 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.93.4323. - Intel Microcode update for Kaby Lake. - B&R Bootlogo updated (B&R Brand Refresh). - Insyde H2O Core updated to latest version. For details see B&R Industrial Automation (br-automation.com) in Cyber Security area with the Description "Impact of Insyde UEFI Boot Issues on B&R Products". Information: BIOS settings backup function is no longer compatible with BIOS versions lower V1.21. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.04 | * | 08/04/2022 | 5 MB | ZIP | UPG_MPC3100_BIOS_V0104_EFI.zip | |
| Description |
BIOS upgrade Kabylake-U (APC mobile) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.03. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). ---------------------------------------------------------------- Version 01.04 / 11/09/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.04 NEW README.txt 01.04 NEW STARTUP.nsh 01.04 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.20 NEW BRMPC3100R104.bin 01.04 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.90.3987. - Intel Microcode update for Kaby Lake. - Display the firmware version of NVMe devices in the SSD monitoring service page. - New BIOS Setup node: "Block Boot-Failed Pop-Up" under Advanced -> PCH-IO Configuration. Default value is disabled. If enabled, the Pop-Up is blocked (e.g. UEFI-PXE Boot) if boot fails and tries next bootable device. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.03 | * | 09/23/2021 | 5 MB | ZIP | UPG_MPC3100_BIOS_V0103_EFI.zip | |
| Description |
BIOS upgrade Kabylake-U (APC mobile) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Depending on the UEFI-BIOS changes it can be necessary, that a "Extended" update is required. "Extended" update includes e.g. update for Intel ME firmware, chipset RAID BIOS or configuration settings for the ETH1. If a "Extended" update is necessary, the system will check automatically and no user action is required. A reboot is done automatically during a "Extended" update is started the first time. After reboot and second start of the upgrade, the UEFI-BIOS upgrade is starting and will take a little bit longer time to finish and needs several reboots. 3. A BIOS downgrade is blocked by default, starting with BIOS Upgrade V01.03. If a BIOS downgrade is necessary, please contact B&R Headquarter (International Support). ---------------------------------------------------------------- Version 01.03 / 06/10/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.03 NEW README.txt 01.03 NEW STARTUP.nsh 01.03 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.10 NEW BRMPC3100R103.bin 01.03 NEW Change(s) UEFI-BIOS: - Intel ME Engine updated to V11.8.86.3909. - Intel Microcode update for Kaby Lake. - Intel vBIOS updated to V1066. - Enhancements for the Realtime Environment switch. - HDD password for internal SSD NVMe removed. - If the update mode is activated in BIOS, a active upgrade is shown with blinking status Leds on the MPC3100. - EFI Shell command "nvmediag", gives back diagnostic data for the internal NVMe. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||