DWL@DWL10000596577
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.36 | * | 10/17/2024 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0136_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 2c. Due to changes in the Intel TXE Engine in BIOS V1.32, a BIOS downgrade is not possible anymore. 2d. Due to changes in the Intel TXE Engine in BIOS V1.33, a BIOS downgrade is not possible anymore. 3. BIOS Upgrade: 3a. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 3b. To switch from a BIOS version lower than V1.21 to a BIOS version higher V1.21, an intermediate update to BIOS V1.21 is necessary. 4. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.36 / 08/20/2024 / MIK !RECOMMENDED UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.36 NEW README.txt 01.36 NEW STARTUP.nsh 01.36 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 BRAPLR136.bin 01.36 NEW Change(s) UEFI-BIOS: - Optimization/extension for the internal test mode in production. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.35 | * | 10/17/2024 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0135_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 2c. Due to changes in the Intel TXE Engine in BIOS V1.32, a BIOS downgrade is not possible anymore. 2d. Due to changes in the Intel TXE Engine in BIOS V1.33, a BIOS downgrade is not possible anymore. 3. BIOS Upgrade: 3a. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 3b. To switch from a BIOS version lower than V1.21 to a BIOS version higher V1.21, an intermediate update to BIOS V1.21 is necessary. 4. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.35 / 05/17/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.35 NEW README.txt 01.35 NEW STARTUP.nsh 01.35 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 NEW BRAPLR135.bin 01.35 NEW Change(s) UEFI-BIOS: - Cyber Security Update: - CVE-2023-45229 - CVE-2023-45230 - CVE-2023-45231 - CVE-2023-45232 - CVE-2023-45233 - CVE-2023-45235 ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.34 | * | 03/19/2024 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0134_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 2c. Due to changes in the Intel TXE Engine in BIOS V1.32, a BIOS downgrade is not possible anymore. 2d. Due to changes in the Intel TXE Engine in BIOS V1.33, a BIOS downgrade is not possible anymore. 3. BIOS Upgrade: 3a. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 3b. To switch from a BIOS version lower than V1.21 to a BIOS version higher V1.21, an intermediate update to BIOS V1.21 is necessary. 4. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.34 / 02/20/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.34 NEW README.txt 01.34 NEW STARTUP.nsh 01.34 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 NEW BRAPLR134.bin 01.34 NEW Change(s) UEFI-BIOS: - Fixed compatibility issues with Linux kernel verion V6 (e.g. Linux for B&R 12). ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.33 | * | 02/29/2024 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0133_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 2c. Due to changes in the Intel TXE Engine in BIOS V1.32, a BIOS downgrade is not possible anymore. 3. BIOS Upgrade: 3a. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 3b. To switch from a BIOS version lower than V1.21 to a BIOS version higher V1.21, an intermediate update to BIOS V1.21 is necessary. 4. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.33 / 01/19/2024 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.33 NEW README.txt 01.33 NEW STARTUP.nsh 01.33 NEW H2OFFT-Sx64.efi 200.02.00.06 MEUNLOCK.efi 03.30 NEW BRAPLR133.bin 01.33 NEW Change(s) UEFI-BIOS: - Intel TXE Engine updated to V3.1.94.3086. - Bugfix: USB1 and USB2 were swapped in the BIOS. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.32 | * | 03/24/2023 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0132_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 2c. Due to changes in the Intel TXE Engine in BIOS V1.32, a BIOS downgrade is not possible anymore. 3. BIOS Upgrade: 3a. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 3b. To switch from a BIOS version lower than V1.21 to a BIOS version higher V1.21, an intermediate update to BIOS V1.21 is necessary. 4. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.32 / 01/30/2023 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.32 NEW README.txt 01.32 NEW STARTUP.nsh 01.32 NEW H2OFFT-Sx64.efi 200.02.00.06 NEW MEUNLOCK.efi 03.20 BRAPLR132.bin 01.32 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.93.2965. - B&R Bootlogo updated (B&R Brand Refresh). - Insyde H2O Core updated to latest version. For details see B&R Industrial Automation (br-automation.com) in Cyber Security area with the Description "Impact of Insyde UEFI Boot Issues on B&R Products". ATTENTION! Possible upgrade problems and version dependency, see above. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.23 | * | 02/15/2022 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0123_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. BIOS Downgrade: A BIOS downgrade is generally not recommended. 2a. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 2b. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 3. BIOS Upgrade: 3a. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 3b. To switch from a BIOS version lower than V1.21 to a BIOS version higher V1.21, an intermediate update to BIOS V1.21 is necessary. 4. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.23 / 11/04/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.23 NEW README.txt 01.23 NEW STARTUP.nsh 01.23 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.20 NEW BRAPLR123.bin 01.23 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.90.2629. - Intel GOP updated to V10.0.1039. - Display the firmware version of SATA devices in the SSD monitoring service page. - New BIOS Setup node: "Block Boot-Failed Pop-Up" under Advanced -> IO Configuration -> Miscellaneus Configuration. Default value is disabled. If enabled, the Pop-Up is blocked (e.g. UEFI-PXE Boot) if boot fails and tries next bootable device. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.22 | * | 10/05/2021 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0122_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 3. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 4. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. 5. Starting with BIOS version V1.22, the following situation applies: The desired change that the BIOS UUID is filled with the serial number in order to obtain a unique identification of the device can have an effect on the Win10 activation. It can happen that after a BIOS Upgrade to greater or equal V1.22 the Win10 activation is displayed as invalid or missing. In this case, the Win10 must be reactivated (either via existing online connection or telephone). Systems that have been already delivered with BIOS greater or equal V1.22 are not affected. ---------------------------------------------------------------- Version 01.22 / 10/05/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.22 NEW README.txt 01.22 NEW STARTUP.nsh 01.22 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.10 BRAPLR122.bin 01.22 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.86.2538. - The last 6 bytes of the BIOS UUID are filled up with the serialnumber of the device. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.21 | * | 04/09/2021 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0121_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. 3. To switch from a BIOS version lower than V1.10 to a BIOS version higher V1.10, an intermediate update to BIOS V1.10 is necessary. 4. Due to changes in the Intel TXE Engine in BIOS V1.21, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.21 / 02/17/2021 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.21 NEW README.txt 01.21 NEW STARTUP.nsh 01.21 NEW H2OFFT-Sx64.efi 100.00.08.09 MEUNLOCK.efi 03.10 NEW BRAPLR121.bin 01.21 NEW Change(s) UEFI-BIOS: - Intel TXE Engine updated to V3.1.80.2400V2. - BIOS Core modules updated. - Optimizations for the Realtime switch. - Native ASP disabled if Realtime is enabled. - PCI Express Clock Gating disabled if Realtime is enabled. - Thermal Sensor disabled if Realtime is enabled. - Optimized USB handling. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.14 | * | 06/24/2020 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0114_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.14 / 03/19/2020 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.14 NEW README.txt 01.14 NEW STARTUP.nsh 01.14 NEW H2OFFT-Sx64.efi 100.00.08.09 BRAPLR114.bin 01.14 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.75.2351. - Parent Device ID and Parent Compatibility ID is now shown also for Panels. - Enhancements for B&R Hypervisor. - Optimized USB handling. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.13 | * | 02/28/2020 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0113_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.13 / 01/10/2020 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content LIESMICH.txt 01.13 NEW README.txt 01.13 NEW STARTUP.nsh 01.13 NEW H2OFFT-Sx64.efi 100.00.08.09 BRAPLR113.bin 01.13 NEW Change(s) UEFI-BIOS: - Intel Microcode update for Apollo Lake. - Intel TXE Engine updated to V3.1.70.2334 (Intel-SA-00241). - Bugfix: with VGA panels some BIOS options could not be selected or displayed. - Optimized USB handling. ATTENTION! Possible upgrade problems and version dependency, see above. |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.10 | * | 09/10/2019 | 4 MB | ZIP | UPG_xPC2200_BIOS_V0110_EFI.zip | |
| Description |
BIOS upgrade Apollo Lake (xPC2200) ---------------------------------------------------------------- ATTENTION! Possible upgrade problems and version dependency ---------------------------------------------------------------- 1. Do not reset or switch off the device during the UEFI-BIOS upgrade process !!! 2. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. ---------------------------------------------------------------- Version 01.10 / 06/17/2019 / MIK !MANDATORY UPDATE! ---------------------------------------------------------------- Content: LIESMICH.txt 01.10 NEW README.txt 01.10 NEW STARTUP.nsh 01.10 NEW H2OFFT-Sx64.efi 100.00.08.09 BRAPLR110.bin 01.10 NEW Change(s): UEFI-BIOS: - Intel Microcode update for Apollo Lake (CVE-2018-12126, CVE-2018-12127, CVE-2018-12130, CVE-2019-11091). - Intel TXE Engine updated to V3.1.65.2317. - Support for further memory-down variants for 4GB and 8GB versions. Starting with BIOS version V1.10, a BIOS downgrade is not possible anymore. |
|||||