APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

DWL@DWL10000613015

Version Language
Operating System
Date
Size
Type Download
1.11 * 01/16/2023 5 MB ZIP UPG_xPC2200_MTCX_V0111_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.11 / 11/07/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
STARTUP.nsh 01.11 NEW
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.04
MTCXSVC.efi 19.52
61609_0.fw 01.08
61610_0.fw 01.08
61611_0.fw 01.08
61612_0.fw 01.08
61638_0.fw 01.08
61639_0.fw 01.08
61640_0.fw 01.08
61641_0.fw 01.08
59062_0.fp (SDLT) 00.07
62020_0.fp (SDL4T) 01.04 NEW
62020i0.fp (SDL4TExt.) 01.04 NEW

Change(s)

62020_0.fp (FPGA FW f. 5ACCLI03.SDL4-000):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.

62020i0.fp (Extended FPGA FW f. 5ACCLI03.SDL4-000):
- Updated HDBASET2 FW: A RFID reader was not recognized
sporadically during a PowerOn using ARemb. After a warm
start this behaviour could not be observed in ARemb.
Also under GPOS operating systems, such as Windows 10
this behaviour could not be observed.
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.10 * 09/02/2022 5 MB ZIP UPG_xPC2200_MTCX_V0110_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.10 / 08/10/2022 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.10 NEW
README.txt 01.10 NEW
STARTUP.nsh 01.02
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.04
MTCXSVC.efi 19.52
61609_0.fw 01.08 NEW
61610_0.fw 01.08 NEW
61611_0.fw 01.08 NEW
61612_0.fw 01.08 NEW
61638_0.fw 01.08 NEW
61639_0.fw 01.08 NEW
61640_0.fw 01.08 NEW
61641_0.fw 01.08 NEW
59062_0.fp (SDLT) 00.07
62020_0.fp (SDL4T) 01.02
62020i0.fp (SDL4TExt.) 01.02

Change(s)

61609_0.fw, 61610_0.fw, 61611_0.fw, 61612_0.fw, 61638_0.fw,
61639_0.fw, 61640_0.fw, 61641_0.fw (MTCX Firmware):
- Bugfix: with isolated 5xPC2200.ALxx-000 devices, the NMI logic
does not trigger at PowerFail.
The result of this behavior is, when remanent data is used
in Automation Runtime, this is lost in the event of a PowerFail.
The problem has been fixed with the new MTCX version.
Since this behavior can be limited to a specific delivery
period, customers will be actively informed which affected
devices are delivered with Automation Runtime installed.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.08 * 02/15/2022 5 MB ZIP UPG_xPC2200_MTCX_V0108_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.08 / 11/15/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.08 NEW
README.txt 01.08 NEW
STARTUP.nsh 01.02
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.04
MTCXSVC.efi 19.52 NEW
61609_0.fw 01.06 NEW
61610_0.fw 01.06 NEW
61611_0.fw 01.06 NEW
61612_0.fw 01.06 NEW
61638_0.fw 01.06 NEW
61639_0.fw 01.06 NEW
61640_0.fw 01.06 NEW
61641_0.fw 01.06 NEW
59062_0.fp (SDLT) 00.07
62020_0.fp (SDL4T) 01.02
62020i0.fp (SDL4TExt.) 01.02

Change(s)

61609_0.fw, 61610_0.fw, 61611_0.fw, 61612_0.fw, 61638_0.fw,
61639_0.fw, 61640_0.fw, 61641_0.fw (MTCX Firmware):
- Bugfix: In combination with UEFI operating systems and BIOS
settings set to UEFI only, it could sporadically happen, that
no BIOS messages are visible during a operating system reboot.
Outputs are visible again when the graphic driver was started
by the operating system.
This behaviour only occurs with PPC2200 devices.
- Bugfix: CAN, in case of a high interrupt load, the connection
could sporadically be interrupted. This problem can only occur
with MTCX Version V01.04 and V01.05.

MTCXSVC:
- Minor optimizations and bug fixes.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.06 * 04/15/2021 6 MB ZIP UPG_xPC2200_MTCX_V0106_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

------------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
------------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary if
an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.06 / 02/11/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.06 NEW
README.txt 01.06 NEW
STARTUP.nsh 01.02
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.04
MTCXSVC.efi 19.40
61609_0.fw 01.05 NEW
61610_0.fw 01.05 NEW
61611_0.fw 01.05 NEW
61612_0.fw 01.05 NEW
61638_0.fw 01.05 NEW
61639_0.fw 01.05 NEW
61640_0.fw 01.05 NEW
61641_0.fw 01.05 NEW
59062_0.fp (SDLT) 00.07
62020_0.fp (SDL4T) 01.02 NEW
62020i0.fp (SDL4TExt.) 01.02 NEW

Change(s)

61609_0.fw, 61610_0.fw, 61611_0.fw, 61612_0.fw, 61638_0.fw,
61639_0.fw, 61640_0.fw, 61641_0.fw (MTCX Firmware):
- Bugfix: USB Standby in S3 (Suspend to Ram) was not possible
to get disabled.

62020_0.fp (FPGA FW f. 5ACCLI03.SDL4-000):
- Updated HDBASET2 FW: USB communication in combination with
USB 3.0 devices optimized.

62020i0.fp (Extended FPGA FW f. 5ACCLI03.SDL4-000):
- Updated HDBASET2 FW: USB communication in combination with
USB 3.0 devices optimized.
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.05 * 02/18/2021 6 MB ZIP UPG_xPC2200_MTCX_V0105_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.05 / 12/16/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.05 NEW
README.txt 01.05 NEW
STARTUP.nsh 01.02
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.04
MTCXSVC.efi 19.40
61609_0.fw 01.04 NEW
61610_0.fw 01.04 NEW
61611_0.fw 01.04 NEW
61612_0.fw 01.04 NEW
61638_0.fw 01.04 NEW
61639_0.fw 01.04 NEW
61640_0.fw 01.04 NEW
61641_0.fw 01.04 NEW
59062_0.fp (SDLT) 00.07
62020_0.fp (SDL4T) 01.00
62020i0.fp (SDL4TExt.) 01.00

Change(s)

61609_0.fw, 61610_0.fw, 61611_0.fw, 61612_0.fw, 61638_0.fw,
61639_0.fw, 61640_0.fw, 61641_0.fw (MTCX Firmware):
- Power supply optimizations.
- Bugfix: in very rare cases it could happen sporadically, that
a PowerFail in Automation Runtime ends with lost of remanent
data.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.04 * 09/17/2020 6 MB ZIP UPG_xPC2200_MTCX_V0104_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.04 / 07/16/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.04 NEW
README.txt 01.04 NEW
STARTUP.nsh 01.02
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.04 NEW
MTCXSVC.efi 19.40 NEW
61609_0.fw 01.03
61610_0.fw 01.03
61611_0.fw 01.03
61612_0.fw 01.03
61638_0.fw 01.03
61639_0.fw 01.03
61640_0.fw 01.03
61641_0.fw 01.03
59062_0.fp (SDLT) 00.07
62020_0.fp (SDL4T) 01.00 NEW
62020i0.fp (SDL4TExt.) 01.00 NEW

Change(s)

62020_0.fp (FPGA FW f. 5ACCLI03.SDL4-000):
- New HDBASET2 firmware: Necessary for the extensions of the
B&R Hypervisor (USB on the Automation Panel) from AR A4.81.

62020i0.fp (Extended FPGA FW f. 5ACCLI03.SDL4-000):
- New HDBASET2 firmware: Necessary for the extensions of the
B&R Hypervisor (USB on the Automation Panel) from AR A4.81.
INFORMATION:
This upgrade is only necessary if an SDL4T firmware less than
V01.00 is installed.
ATTENTION:
Do not reset or switch off the device during the upgrade
process!

MTCXSVC:
- Support for SDL4T extended update (LINKIFILE).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.03 * 06/24/2020 4 MB ZIP UPG_xPC2200_MTCX_V0103_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.03 / 05/19/2020 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.03 NEW
README.txt 01.03 NEW
STARTUP.nsh 01.02
MTCXxPC3100.nsh 01.02
SDLTxPC3100.nsh 01.02
MTCXSVC.efi 17.90 NEW
61609_0.fw 01.03 NEW
61610_0.fw 01.03 NEW
61611_0.fw 01.03 NEW
61612_0.fw 01.03 NEW
61638_0.fw 01.03 NEW
61639_0.fw 01.03 NEW
61640_0.fw 01.03 NEW
61641_0.fw 01.03 NEW
59062_0.fp (SDLT) 00.07 NEW
62020_0.fp (SDL4T) 00.02

Change(s)

61609_0.fw, 61610_0.fw, 61611_0.fw, 61612_0.fw, 61638_0.fw,
61639_0.fw, 61640_0.fw, 61641_0.fw (MTCX Firmware):
- Bugfix: USB Standby in S3 and S4.
- Bugfix: ETH WakeOnLAN.
- Optimization of the communication interface to the local display
(only applies to PPC2200).

59062_0.fp (FPGA FW f. 5ACCLI01.SDL0-000):
- Optimization of the SDL interface in combination with DVI
panels.

MTCXSVC:
- Support for MPC3100 family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.02 * 09/10/2019 4 MB ZIP UPG_xPC2200_MTCX_V0102_EFI.zip
Description APC2200/PPC2200 firmware upgrade (MTCX, SDLT, SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

----------------------------------------------------------------
Version 01.02 / 05/10/2019 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.02 NEW
README.txt 01.02 NEW
STARTUP.nsh 01.02 NEW
MTCXxPC3100.nsh 01.02 NEW
SDLTxPC3100.nsh 01.02 NEW
MTCXSVC.efi 17.43 NEW
61609_0.fw 01.02 NEW
61610_0.fw 01.02 NEW
61611_0.fw 01.02 NEW
61612_0.fw 01.02 NEW
61638_0.fw 01.02 NEW
61639_0.fw 01.02 NEW
61640_0.fw 01.02 NEW
61641_0.fw 01.02 NEW
59062_0.fp (SDLT) 00.05 NEW
62020_0.fp (SDL4T) 00.02 NEW

Change(s):

61609_0.fw, 61610_0.fw, 61611_0.fw, 61612_0.fw, 61638_0.fw,
61639_0.fw, 61640_0.fw, 61641_0.fw (MTCX Firmware):
- First version.

59062_0.fp (FPGA FW f. 5ACCLI01.SDL0-000):
- First version.

62020_0.fp (FPGA FW f. 5ACCLI03.SDL4-000):
- First version.

MTCXSVC:
- Support for xPC3100 family.
- Support for SDL4 family.
- Support for Hypervisor B&R Environment setting on APC910/PPC900.
- Support for xPC2200 family.
- Support for SDL4 converter.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo