DWL@DWL10000804236
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.3.0 | * | 11/19/2024 | 3 MB | ZIP | B_R_CAN_Driver__SJA1000__V1.3.0.zip | |
| Description |
CAN driver SJA1000 (Win10) The CAN driver is a device driver for Windows that makes it possible to transmit and receive data via the CAN bus. The "CAN settings" Control Panel element can be used to display and modify global CAN driver settings (e.g. baud rate). Components CAN driver (SJA1000) (BrCanDrv.sys) 1.2.2 CAN settings (BnR.CanSettings.exe) 1.3.0 NEW Error corrections Installer: - [CyberSecurity] Insufficient protection when loading components. An inadequate mechanism for loading components could cause arbitrary code to be executed. This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637) CVSS3.1: 7.2 (High) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H Changes CAN settings: - Migration from .NET 3.5. to .NET 4.6.2. - Optimized width of the grid columns. Installer: - Updated installer to the Ultra-Modern User Interface. - Added support for Windows 10 IoT Enterprise 2021 LTSC. - Removed support for Windows 7 SP1, Windows Embedded Standard 7 SP1, Windows 8.1 and Windows 10 IoT Enterprise 2015 LTSB. - Removed support for 32-bit. - Removed support for the APC3100/PPC3100 and APC2200/PPC2200. The universal CAN driver is available for these devices. |
|||||