Materialnummer Beschreibung
5CASD3.0010-00 SDL3/SDL4/FT50 Kabel - 1 m - FT50 incl. Power over Ethernet
5CASD3.0030-00 SDL3/SDL4/FT50 Kabel - 3 m - FT50 incl. Power over Ethernet
5CASD3.0050-00 SDL3/SDL4/FT50 Kabel - 5 m - FT50 incl. Power over Ethernet
5CASD3.0070-00 SDL3/SDL4/FT50 Kabel - 7 m - FT50 incl. Power over Ethernet
5CASD3.0100-00 SDL3/SDL4/FT50 Kabel - 10 m - FT50 incl. Power over Ethernet
5CASD3.0150-00 SDL3/SDL4/FT50 Kabel - 15 m - FT50 incl. Power over Ethernet
5CASD3.0200-00 SDL3/SDL4/FT50 Kabel - 20 m - FT50 incl. Power over Ethernet
5CASD3.0300-00 SDL3/SDL4/FT50 Kabel - 30 m - FT50 incl. Power over Ethernet
5CASD3.0500-00 SDL3/SDL4/FT50 Kabel - 50 m - FT50 incl. Power over Ethernet
5CASD3.1000-00 SDL3/SDL4/FT50 Kabel - 100 m - FT50 incl. Power over Ethernet

Bitte wählen Sie Land und Sprache aus:

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo