Automation PC 50A

The Automation PC 50A (APC50A) is a PC out of the Top-Level computing device class, for demanding applications in vision and AI operating machines. High-end computing power, exceptional graphics performance and scalable architecture allow both precise simulations and real-time performance of complex sensor data. Thanks to advanced AI capabilities, it paves the way for new developments in adaptive manufacturing, predictive maintenance, and visual quality inspection using deep learning.

As industrial automation grows more complex the technologies and products used to control, monitor and execute processes must become ever more sophisticated. APC50A offers industrial enterprises — especially in the Consumer Package Goods and Additive Manufacturing sectors — a powerful, AI-optimized platform to accelerate data-driven innovation.

With high-end computing power, exceptional graphics performance, and scalable architecture, it supports both precise simulations and real-time processing of complex sensor data. Thanks to advanced AI capabilities, it enables use cases such as predictive maintenance and visual quality inspection using deep learning.

APC50A provides an extremely cost-effective product, making it a compelling offering within the ultra high-performance segment. It supports ultra high-end CPUs such as INTEL Core i9, and demanding third-party hardware such as graphics cards and AI/deep learning hardware.

To ensure digital resilience and trustworthiness, the system integrates security-by-design principles, supports hardware-based encryption, and enables Zero Trust architectures helping users reliably protect sensitive data, AI models, and production environments from modern cyber threats.

Engineered for long-term industrial reliability and built with cutting-edge technology, the APC50A delivers outstanding performance today and provides a secure foundation for tomorrow's innovations.

Stephan Hatheuer
Product Manager Industrial PCs and Panels

Technical specifications

  • Active Cooling
  • High end power supply 600 W – 240 V / AC
  • Up to 4 full-size PCIe slots
    • 1 x PCIe x16 Gen5
    • 1 x PCIe x4 Gen4 (PCIe x16 connector)
    • 2 x PCIe x1
  • TPM 2.0
  • 1 x M.2 (Standard)
  • 2 x  2,5-Zoll-SATA-SSD (optional)
  • 32/64 GB DRAM (depending on CPU)
  • 14th Gen INTEL Core i (Raptor Lake Refresh) processors
    • Core i5 or Core i9
  • Windows 11 2024 LTSC oder Linux 12 (chooseable)

Interfaces

  • 2x 2,5 Gigabit ETH onboard (100/1000/2500 Gbit incl. TSN support) 
  • 1x 1 Gigabit ETH onboard (100/1000 Gbit incl. TSN support) 
  • 4x USB 3.2 Gen 1 
  • 2x USB 3.2 Gen 2 
  • 4x DisplayPort 
  • Support for high performance graphics cards 
  • RAID option 

Vælg venligst land og sprog

B&R Logo