Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 1.600 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm
X20 analog input module, 2 inputs, 4 to 20 mA, 16-bit converter resolution, single-channel galvanically isolated and with own sensor power supply, supports HART protocol, NetTime function
industrial PCs from B&R Standard HIL solutions are based on expensive and unwieldy laboratory hardware, but industry-proven PCs from B&R are the perfect platform for this purpose. B&R systems can communicate [...] particular are able to profit directly from the advantages of B&R systems," states Elmar Zimmerling, global account manager for the automotive industry at B&R.
B&R presents IoT solutions for brownfield equipment at HMI The new package of solutions from B&R makes it possible to integrate older, digitally-isolated machines into smart, connected manufacturing solutions [...] upgraded for modern smart factory solutions with unprecedented ease. The new package of solutions from B&R makes it possible to read and utilize operating data from older, digitally-isolated machinery and [...] factory. No changes are required to the existing hardware and software. New industrial PC series The B&R booth will also showcase its new 3100-series of industrial PCs, which unites the performance of the
Key modules with B&R's patented illuminated ring keys are the perfect complement to B&R's operator panels. They enable quick access to important functions. The key modules can be placed directly next to [...] installation situation. A customized panel overlay can be designed in just a few minutes using the B&R Panel Designer B&R Panel Designer. [...] individually labeled using slide-in labels. Components and Modules Keypad modules Accessories Advantages of B&R illuminated key rings Outstanding signal effect Completely even distribution of light around the
X67 analog mixed module, 2 inputs, 2 outputs 0 to 20 mA, 12-bit converter resolution, configurable input filter
ACOPOSmulti hybrid motor cable, length 4 m, 4x 4 mm² + 2x 1 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cable drag
ACOPOStrak ISC+PLK cable, length 2 m, 2x 8-pin male X-coded straight M12 connector
Power Panel PP320, 10.4" VGA color TFT display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp te
Panel PP220 15" XGA color TFT display with touch screen (resistive), 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
Vælg venligst land og sprog