Materialenummer Beskrivelse
8FZAP0.00.0100-1 SuperTrak motor power supply 1.5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 1.5 m wiring harness for connection to the bus system
8FZAP0.00.0200-1 SuperTrak motor power supply 8 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 8 m wiring harness for connection to the bus system
8FZAP0.00.0300-1 SuperTrak motor power supply 5 m 1500 W 28 VDC power supply unit to power the shuttle drive. Includes: - Hardware for assembly - 5 m wiring harness for connection to the bus system

Vælg venligst land og sprog

B&R Logo