V3.0 HW Upgrade (X20SO4120)

DWL@DWL10000064162

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.4.1.6 * 25/06/2012 1 MB EXE AS3.0_HW_X20SO4120.exe
Beskrivelse V3.0 HW Upgrade (X20SO4120)

Revision information X20SO4120

Version 1.4.1.6:

ID: 290290
Changed help to html format
Changedhelp to html format
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.1.3:

ID: 284640
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.1.1:

ID: 272185
Release for Safety Release 1.5
Release for Safety Release 1.5
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

Version 1.4.0.1:

ID: 225425
Safety Release 1.4
- different levels for logger entires: "Info", "Warning" or "Error"(AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

Version 1.2.0.3:

ID: 213410
changes in HWC
fixed typos of safety parameters
enabled for AR B2.96
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

Version 1.2.0.0:

ID: 186435
reduced async communication at boot time
parameters are stored locally and will only be transmitted in case of changes
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 189430
automatic restart
An automatic restart can be configured. This enables switching of the digital output without another edge of the release signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 193060
flashing of SE-LEDs
new states of SE-LEDs:
single flash: safety firmware is still in state PreOp (waiting for start command from SL)
double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 201725
operation in cold environment
problems whenoperating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.5.0:

ID: 191000
Problems with PhysicalStateChannel
The availability of the PhysicalStateChannels is not configurable anymore. This avoids possible mapping problems
Channel description changed: No
Configuration description changed:No
Firmware changed: No

Version 1.1.4.0:

ID: 183545
solved sporadic firmware update problems
solved sporadic firmware updateproblems
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.3.0:

ID: 180215
boot problems at certain X2X cycle times
failsafe state during boot when running at certain X2X cycle times (logger entries 119460 and 115364)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 182430
enhacements HWC
restart inhibit state information can be mapped
Aprol support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.2.0:

ID: 179325
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo