V3.0 HW Upgrade (X20IF1061)

DWL@DWL10000059674

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.1.3.0 * 14/09/2009 446 KB EXE AS3.0_HW_X20IF1061.exe
Beskrivelse V3.0 HW Upgrade (X20IF1061)

Revision information X20IF1061:
Version 1.0.0.1:

ID#166085: New HWC File V1.0.0.1

Modul kann mit X20XC CPU's verwendet werden


Version 1.1.0.0:

ID#175530: Two IF1061 modules supported on SGC targets

Two IF1061 modules supported on SGC targets, new HW variant 1


Version 1.1.1.0:

ID#180485: Slave addresses are only allowed up to 32 and not to 126


ID#183685: New diagnostic data points

New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version


Version 1.1.2.0:

ID#191310: Enhancement internal function reboot behaviour after FW update

Enhancement internal function reboot behaviour after FW update

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.3.0:

ID#214780: Correct FW for HW variant 0 in upgrade

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo