V2.7 HW Upgrade (3IF789.9-11)

DWL@DWL10000101533

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.2.3.0 * 17/12/2013 571 KB EXE AS2.6_HW_3IF789.9-11.exe
Beskrivelse V2.7 HW Upgrade (3IF789.9-11)

Revision information 3IF789.9-11

Version 1.2.3.0:

ID: 358925
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359150 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(6), 1\42197a0.epl(64)

Version 1.2.2.0:

ID: 332290 /Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in somecircumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 336690
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337425 / Support ID: 400108118
POWERLINKV2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(6), 1\42197a0.epl(63)

Version 1.2.1.0:

ID: 285930
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286150
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(6), 1\42197a0.epl(60)

Version 1.2.0.2:

ID: 256710 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256840
POWERLINK: LinkOK data pointadded.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 256930
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256990
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265685
POWERLINK V2 CN mode: Frequent MN failures result in CPU going intoService mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265790
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are usedto measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265890
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(6), 1\42197a0.epl(58)

Version 1.1.12.0:

ID: 230830
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(5), 1\42197a0.epl(52)

Version 1.1.9.0:

ID: 220430
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(5), 1\42197a0.epl(51)

Version 1.1.8.0:

ID: 213020
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(5), 1\42197a0.epl(47)

Version 1.1.7.0:

ID: 206855
New POWERLINK firmware V45 and basis firmware V5
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(5), 1\42197a0.epl(45)

Version 1.1.6.0:

ID: 199515
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42197_0.pci(4), 1\42197a0.epl(44)

Version 1.1.5.1:

ID: 191735
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42197_0.pci(4), 1\42197a0.epl(42)

Version 1.0.2.0:

ID: 183655
New POWERLINK V1/V2 firmware V38 and basis firmware V3
-Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42197_0.pci(3), 1\42197a0.epl(38)

Version 1.0.1.0:

ID: 178015
New POWERLINK V1/V2 firmware V37 and base firmware V2
Error corrections:
- POWERLINK V2 CN mode: Various errorcorrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42197_0.pci(2), 1\42197a0.epl(37)

Version 1.0.0.0:

ID:171895
Support of 3IF789.9-11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\42197_0.pci(1), 1\42197a0.epl(36)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo