DWL@DWL10000791397
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 3.0.2.0 | * | 15/12/2025 | 469 KB | EXE | AS6_HW_X20cSO6530.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20cSO6530) Revision information X20cSO6530 Version 3.0.2.0: ID: FUVI-12370 Input channels removed in output only relay modules Input channels removed in firmware and configuration ofoutput only relay modules. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: FUVI-12314 Switch-on counter added for relay output channels Switch-on counter added for relay output channels. The counter value can beread out with non cyclical channels. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: FUVI-12000 Improved bootup behavior Fixed stability issues; faster bootup Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56669_1.fw(652) Version 3.0.0.0: ID: FUVI-11178 Control of the outputs reworked Control of the outputs reworked Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official release for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56669_1.fw(650) Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56669_1.fw(581) Version 2.6.0.0: ID: 780130 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780255 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780375 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\56669_1.fw(580) Version 2.5.0.0: ID: 719780 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafestate at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726645 The power calculation of the modules is supported The datafor the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727175 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56669_1.fw(575) Version 2.4.1.0: ID: 692335 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configurationdescription changed: Yes Firmware changed: Yes ID: 692375 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 696545 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 706290 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56669_1.fw(574) Version 2.3.0.0: ID: 670525 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 689660 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689730 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689965 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690120 New data sheet V2.06 For changes see chapter "Version history" in thedata sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56669_1.fw(572) Version 2.1.0.0: ID: 644195 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56669_1.fw(570) Version 1.10.10.1: ID: 643300 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56669_1.fw(331) Version 1.10.10.0: ID: 622745 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56669_1.fw(331) Version 1.10.9.0: ID: 618180 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56669_1.fw(330) Version 1.10.1.0: ID: 533180 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 549945 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553740 New default values The default values for "Filter On" and "DiscrepancyTime" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 570630 set SafeOutputOKs even when channel is not mapped SafeOutputOKs are setnow even when channel is not mapped Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56669_1.fw(325) Version 1.10.0.6: ID: 533010 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533095 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56669_1.fw(320) Version 1.10.0.2: ID: 482605 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 7\56669_1.fw(320) Version 1.10.0.0: ID: 482605 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 7\56669_1.fw(320) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 3.0.0.0 | * | 25/07/2025 | 769 KB | EXE | AS6_HW_X20cSO6530.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20cSO6530) Revision information X20cSO6530 Version 3.0.0.0: ID: FUVI-11178 Control of the outputs reworked Control of the outputs reworked Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official release for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56710_1.fw(650) Version 2.6.0.0: ID: 783560 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 784570 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56710_1.fw(580) Version 2.5.0.0: ID: 719785 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726650 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed:No Firmware changed: No ID: 727180 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56710_1.fw(575) Version 2.4.1.0: ID: 706300 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706430 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56710_1.fw(574) Version 2.3.0.0: ID: 670530 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688690 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689735 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689970 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690125 New datasheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56710_1.fw(572) Version 2.1.0.0: ID: 644200 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56710_1.fw(570) Version 1.10.10.1: ID: 643455 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56710_1.fw(331) Version 1.10.10.0: ID: 622750 Sporadic errors 114982, 102914, 120065,110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56710_1.fw(331) Version 1.10.9.0: ID: 618190 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56710_1.fw(330) Version 1.10.1.0: ID: 543030 Improve the description section in the OSDD files Improve the description section in the OSDD files Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 570635 set SafeOutputOKs even when channel is not mapped SafeOutputOKs are set now even when channel is not mapped Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 582220 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56710_1.fw(325) Version 1.10.0.6: ID: 543025 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 543035 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 543040 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56710_1.fw(320) Version 1.10.0.2: ID: 482610 first official release first official release Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes Firmware: 7\56710_1.fw(320) Version 1.10.0.0: ID: 482610 first official release first official release Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 7\56710_1.fw(320) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.6.0.0 | * | 24/06/2024 | 2 MB | EXE | AS6_HW_X20cSO6530.exe | |
| Beskrivelse |
V6.0 HW Upgrade (X20cSO6530) Revision information X20cSO6530 Version 2.6.0.0: ID: 783565 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\10462_1.fw(580) Version 2.5.0.0: ID: 711845 First official release First official release Channel description changed:Yes Configuration description changed: Yes Firmware changed: Yes ID: 726655 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\10462_1.fw(575) |
|||||