V6.0 HW Upgrade (4PPC80.101E-12A)

DWL@DWL10000788181

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.4.0.0 * 11/12/2025 928 KB EXE AS6_HW_4PPC80.101E-12A.exe
Beskrivelse V6.0 HW Upgrade (4PPC80.101E-12A)

Revision information 4PPC80.101E-12A

Version 1.4.0.0:

ID: AQAJ-11622
Following changes:
- Remote Access feature, supported starting with PPC80 image V1.8.0.
- Configure GPU hardware acceleration, supported starting with PPC80 image V1.8.0.
- Support for permanent data starting with AS 6.5 or AS 4.12.9.
- Supportfor multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R canallow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(9), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.3.0.0:

ID: AQAJ-8072
New FW version withfollowing changes:
- CanOpen Master does not send telegrams in case of baudrate change
during runtime with more than one slave.
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(9), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.2.0.0:

ID: 781015
System restart gesture,supported starting with PPC80 image V1.3.0.
Default value is disabled.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.1.0.0:

ID: 765170
New MTCXversion V01.05 for PPC80.
- Optimized internal power supply.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 766315
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:766320
Configuration enhancements for mappView feature Screenshot (mapp 6)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 766870
4PPC80: implement additonal data points in the Terminal IOMapping:
Terminal data points TerminalMemoryTotal and TerminalMemoryAvailable implemented.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.0.6.0:

ID: 752945
Bugfix: Support for PTP starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7),1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.5.0:

ID: 750480
Implemented new IO data points HardwareVariant and FirmwareVersion of the Fieldbus options.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.4.0:

ID: 749105
Support for PTP starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.3.0:

ID: 745280
Terminal mode is not supported on Power Panel C80.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.1.0:

ID: 736035
FW Update
- Optimizations in the area of ​​power supply, power management and Powerlink.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(103), 1\59884a0.epl(142)

Version 1.0.0.5:

ID: 703420
Support for PPC80:
The Power Panel C80 is supported with Automation Studio Version V4.9.3. As operating system it is mandatory to use at least the version D4.90 of the Automation Runtime Embedded.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 721090
Permanent Variables editor removed, because permanente variables are not supported on PPC80.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 724085
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 724090
Extended diagnostic for miminal latency input stations, starting with AR A4.91.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 724095
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(6), 1\41990_0.fw(103), 1\59884a0.epl(142)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.3.0.0 * 11/11/2024 1 MB EXE AS6_HW_4PPC80.101E-12A.exe
Beskrivelse V6.0 HW Upgrade (4PPC80.101E-12A)

Revision information 4PPC80.101E-12A

Version 1.3.0.0:

ID: AQAJ-8072
New FW version with following changes:
- CanOpen Master does not send telegrams in case of baudrate change
during runtime with more than one slave.
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(9), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.2.0.0:

ID: 781015
System restart gesture, supported starting with PPC80 image V1.3.0.
Default value is disabled.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.1.0.0:

ID: 765170
New MTCX version V01.05 for PPC80.
- Optimized internal power supply.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 766315
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 766320
Configuration enhancements for mappView feature Screenshot (mapp 6)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 766870
4PPC80: implement additonaldata points in the Terminal IOMapping:
Terminal data points TerminalMemoryTotal and TerminalMemoryAvailable implemented.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.0.6.0:

ID: 752945
Bugfix: Support for PTP starting with AS V4.12
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.5.0:

ID: 750480
Implemented new IO data points HardwareVariant and FirmwareVersion of the Fieldbus options.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.4.0:

ID: 749105
Support for PTP starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.3.0:

ID: 745280
Terminal mode is not supported on Power Panel C80.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.1.0:

ID: 736035
FW Update
- Optimizations in the area of ​​power supply, power management and Powerlink.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(103), 1\59884a0.epl(142)

Version 1.0.0.5:

ID: 703420
Support for PPC80:
The Power Panel C80 is supported with Automation Studio Version V4.9.3. As operating system it is mandatory to useat least the version D4.90 of the Automation Runtime Embedded.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 721090
Permanent Variables editor removed, because permanente variables are not supported on PPC80.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 724085
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 724090
Extended diagnostic for miminal latency input stations, starting with AR A4.91.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 724095
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(6), 1\41990_0.fw(103), 1\59884a0.epl(142)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.2.0.0 * 14/05/2024 1 MB EXE AS6_HW_4PPC80.101E-12A.exe
Beskrivelse V6.0 HW Upgrade (4PPC80.101E-12A)

Revision information 4PPC80.101E-12A

Version 1.2.0.0:

ID: 781015
System restart gesture, supported starting with PPC80 image V1.3.0.
Default value is disabled.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.1.0.0:

ID: 765170
New MTCX version V01.05 for PPC80.
- Optimized internal power supply.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:766315 / Support ID: 400309596
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 766320
Configuration enhancements for mappView feature Screenshot (mapp 6)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 766870
4PPC80: implement additonal data points in the Terminal IOMapping:
Terminaldata points TerminalMemoryTotal and TerminalMemoryAvailable implemented.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143)

Version 1.0.6.0:

ID: 752945
Bugfix: Support for PTP starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.5.0:

ID: 750480 / Support ID: 400342248
Implemented new IO data points HardwareVariant and FirmwareVersion of the Fieldbus options.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.4.0:

ID: 749105
Support for PTP starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.3.0:

ID: 745280 / Support ID: 400371238
Terminal mode is not supported on Power Panel C80.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142)

Version 1.0.1.0:

ID: 736035
FW Update
- Optimizations in the area of ​​power supply, power management and Powerlink.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(7), 1\41990_0.fw(103), 1\59884a0.epl(142)

Version 1.0.0.5:

ID:703420
Support for PPC80:
The Power Panel C80 is supported with Automation Studio Version V4.9.3. As operating system it is mandatory to use at least the version D4.90 of the Automation Runtime Embedded.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 721090
Permanent Variables editor removed, because permanente variables are not supported on PPC80.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 724085
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 724090
Extended diagnostic for miminal latency input stations, starting with AR A4.91.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 724095
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59884_0.pci(6), 1\41990_0.fw(103), 1\59884a0.epl(142)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo