DWL@DWL10000788145
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 11/12/2025 | 927 KB | EXE | AS6_HW_4PPC80.0573-10A.exe | |
| Beskrivelse |
V6.0 HW Upgrade (4PPC80.0573-10A) Revision information 4PPC80.0573-10A Version 1.4.0.0: ID: AQAJ-11622 Following changes: - Remote Access feature, supported starting with PPC80 image V1.8.0. - Configure GPU hardware acceleration, supported starting with PPC80 image V1.8.0. - Support for permanent data starting with AS 6.5 or AS 4.12.9. - Supportfor multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5. - The installation system NSIS used by B&R canallow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(9), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.3.0.0: ID: AQAJ-8072 New FW version withfollowing changes: - CanOpen Master does not send telegrams in case of baudrate change during runtime with more than one slave. - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(9), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.2.0.0: ID: 781015 System restart gesture,supported starting with PPC80 image V1.3.0. Default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.1.0.0: ID: 765170 New MTCXversion V01.05 for PPC80. - Optimized internal power supply. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 766315 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:766320 Configuration enhancements for mappView feature Screenshot (mapp 6) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 766870 4PPC80: implement additonal data points in the Terminal IOMapping: Terminal data points TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.0.6.0: ID: 752945 Bugfix: Support for PTP starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7),1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.5.0: ID: 750480 Implemented new IO data points HardwareVariant and FirmwareVersion of the Fieldbus options. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.4.0: ID: 749105 Support for PTP starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.3.0: ID: 745280 Terminal mode is not supported on Power Panel C80. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.1.0: ID: 736035 FW Update - Optimizations in the area of power supply, power management and Powerlink. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(7), 1\41990_0.fw(103), 1\59884a0.epl(142) Version 1.0.0.5: ID: 703420 Support for PPC80: The Power Panel C80 is supported with Automation Studio Version V4.9.3. As operating system it is mandatory to use at least the version D4.90 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 721090 Permanent Variables editor removed, because permanente variables are not supported on PPC80. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 724085 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 724090 Extended diagnostic for miminal latency input stations, starting with AR A4.91. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 724095 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(6), 1\41990_0.fw(103), 1\59884a0.epl(142) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.3.0.0 | * | 11/11/2024 | 1 MB | EXE | AS6_HW_4PPC80.0573-10A.exe | |
| Beskrivelse |
V6.0 HW Upgrade (4PPC80.0573-10A) Revision information 4PPC80.0573-10A Version 1.3.0.0: ID: AQAJ-8072 New FW version with following changes: - CanOpen Master does not send telegrams in case of baudrate change during runtime with more than one slave. - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(9), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.2.0.0: ID: 781015 System restart gesture, supported starting with PPC80 image V1.3.0. Default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.1.0.0: ID: 765170 New MTCX version V01.05 for PPC80. - Optimized internal power supply. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 766315 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 766320 Configuration enhancements for mappView feature Screenshot (mapp 6) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 766870 4PPC80: implement additonaldata points in the Terminal IOMapping: Terminal data points TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.0.6.0: ID: 752945 Bugfix: Support for PTP starting with AS V4.12 Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.5.0: ID: 750480 Implemented new IO data points HardwareVariant and FirmwareVersion of the Fieldbus options. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.4.0: ID: 749105 Support for PTP starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.3.0: ID: 745280 Terminal mode is not supported on Power Panel C80. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.1.0: ID: 736035 FW Update - Optimizations in the area of power supply, power management and Powerlink. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(7), 1\41990_0.fw(103), 1\59884a0.epl(142) Version 1.0.0.5: ID: 703420 Support for PPC80: The Power Panel C80 is supported with Automation Studio Version V4.9.3. As operating system it is mandatory to useat least the version D4.90 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 721090 Permanent Variables editor removed, because permanente variables are not supported on PPC80. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 724085 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 724090 Extended diagnostic for miminal latency input stations, starting with AR A4.91. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 724095 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(6), 1\41990_0.fw(103), 1\59884a0.epl(142) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.2.0.0 | * | 14/05/2024 | 1 MB | EXE | AS6_HW_4PPC80.0573-10A.exe | |
| Beskrivelse |
V6.0 HW Upgrade (4PPC80.0573-10A) Revision information 4PPC80.0573-10A Version 1.2.0.0: ID: 781015 System restart gesture, supported starting with PPC80 image V1.3.0. Default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.1.0.0: ID: 765170 New MTCX version V01.05 for PPC80. - Optimized internal power supply. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:766315 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 766320 Configuration enhancements for mappView feature Screenshot (mapp 6) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 766870 4PPC80: implement additonal data points in the Terminal IOMapping: Terminaldata points TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59884_0.pci(8), 1\41990_0.fw(105), 1\59884a0.epl(143) Version 1.0.6.0: ID: 752945 Bugfix: Support for PTP starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.5.0: ID: 750480 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the Fieldbus options. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.4.0: ID: 749105 Support for PTP starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.3.0: ID: 745280 / Support ID: 400371238 Terminal mode is not supported on Power Panel C80. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\59884_0.pci(7), 1\41990_0.fw(104), 1\59884a0.epl(142) Version 1.0.1.0: ID: 736035 FW Update - Optimizations in the area of power supply, power management and Powerlink. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(7), 1\41990_0.fw(103), 1\59884a0.epl(142) Version 1.0.0.5: ID:703420 Support for PPC80: The Power Panel C80 is supported with Automation Studio Version V4.9.3. As operating system it is mandatory to use at least the version D4.90 of the Automation Runtime Embedded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 721090 Permanent Variables editor removed, because permanente variables are not supported on PPC80. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 724085 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 724090 Extended diagnostic for miminal latency input stations, starting with AR A4.91. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 724095 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59884_0.pci(6), 1\41990_0.fw(103), 1\59884a0.epl(142) |
|||||