DWL@DWL10000604620
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 2.5.1.2 | * | 24/06/2024 | 1 MB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.5.1.2: ID: 783555 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation isnow available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\51905_1.fw(577) Version 2.5.1.1: ID: 744610 Failsafedue to voltage monitoring Sporadically the voltage monitoring could cause a failsafe with logger messages 99849 and 103945. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 744755 Correction of SafeFrequency during channel reset Correction of SafeFrequency during channel reset Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749455 New data sheet V2.15 For changes see chapter"Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID:757100 Correction of the I/O update time in the documentation for AA/BB/configuration Correction of the I/O update time in the documentation AA/BB/ configuration Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(577) Version 2.5.0.0: ID: 735475 Acknowledge channel errors while input frequency is unequal zero Acknowledge channel errors while input frequency is unequal zero Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(576) Version 2.4.0.0: ID: 715245 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726605 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727125 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 10\51905_1.fw(575) Version 2.3.1.0: ID: 703275 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 703280 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706325 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706385 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(574) Version 2.3.0.0: ID: 681175 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688725 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 10\51905_1.fw(573) Version 2.2.0.1: ID: 650640 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 670225 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(572) Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(570), 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has beenupdated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internalAdjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase ofresolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.5.1.1 | * | 08/09/2022 | 888 KB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.5.1.1: ID: 744610 Failsafe due to voltage monitoring Sporadically the voltage monitoring could cause a failsafe with logger messages 99849 and 103945. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 744755 Correction of SafeFrequency during channel reset Correction of SafeFrequency during channel reset Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 749455 Newdata sheet V2.15 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 757100 Correction of the I/O update time in the documentation for AA/BB/ configuration Correction of the I/O update time in the documentation AA/BB/ configuration Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(577) Version 2.5.1.0: ID: 744610 Failsafe due to voltage monitoring Sporadically the voltage monitoring could cause a failsafe with logger messages 99849 and 103945. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 744755 Correction of SafeFrequency during channel reset Correction of SafeFrequency during channel reset Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 749455 New data sheet V2.15 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 752230 Correction of the I/O update time in the documentation Correction of the I/O update time in the documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(577) Version 2.5.0.0: ID: 735475 Acknowledge channel errors while input frequency is unequal zero Acknowledge channel errors while input frequency is unequal zero Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 10\51905_1.fw(576) Version 2.4.0.0: ID: 715245 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state atevery boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 726605 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727125 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(575) Version 2.3.1.0: ID: 703275 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 703280 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706325 Limit values forthe module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706385 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(574) Version 2.3.0.0: ID: 681175 / SupportID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688725 / Support ID: 400299371 Lossof safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(573) Version 2.2.0.1: ID: 650640 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 670225 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(572) Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(570), 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID:447870 new values for timebase added new values for timebase added:20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configurationdescription changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed:No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.4.0.0 | * | 09/06/2021 | 889 KB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.4.0.0: ID: 715245 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 726605 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727125 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(575) Version 2.3.1.0: ID: 703275 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 703280 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706325 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706385 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(574) Version 2.3.0.0: ID: 681175 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688725 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 10\51905_1.fw(573) Version 2.2.0.1: ID: 650640 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 670225 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(572) Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(570), 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internalAdjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID:345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed:Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.3.1.0 | * | 01/12/2020 | 884 KB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.3.1.0: ID: 703275 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 703280 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706325 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706385 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 10\51905_1.fw(574) Version2.3.0.0: ID: 681175 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688725 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(573) Version 2.2.0.1: ID: 650640 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 670225 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(572) Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(570), 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 UpdateOnline Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID:395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID:332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internalAdjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.3.0.0 | * | 30/06/2020 | 839 KB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.3.0.0: ID: 681175 / Support ID: 400314138, 400320310 Calculation of the internal edge counter corrected. Calculation of the internal edge counter at overflow corrected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688725 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(573) Version 2.2.0.1: ID: 650640 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 670225 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(572) Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION:existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(570), 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safetyresponse time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed:No Firmware changed: No ID: 447870 new values for timebaseadded new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5with easier parametrizationof timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is nowcorrect Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / SupportID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.0.1 | * | 05/03/2020 | 750 KB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.2.0.1: ID: 650640 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 670225 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\51905_1.fw(572) Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mappSafety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.10.0: ID: 649125 / Support ID: 400279512 Optimizing of the firmware By optimizing the firmware the bug has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\51905_1.fw(570), 6\51905_1.fw(331) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stabilityproblem in Mode AB/A/B solved An error in the evaluation of the input Signal in mode AB/A/B was solved and therefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manual verion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.1.0.0 | * | 05/07/2019 | 707 KB | EXE | AS4_HW_X20SD1207.exe | |
| Beskrivelse |
V4.6 HW Upgrade (X20SD1207) Revision information X20SD1207 Version 2.1.0.0: ID: 644180 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\51905_1.fw(570) Version 1.10.9.1: ID: 643140 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(330) Version 1.10.9.0: ID: 618225 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 6\51905_1.fw(330) Version 1.10.1.0: ID: 388050 overflow of frequency in AB mode In AB mode now always the positive max value is shown if overflow of frequency occures. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447850 / Support ID: 400159888 increase tolerance for wire break detection Tolerance for wire break detection in AB/AB mode was increased to half of the timebase. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 447870 new values for timebase added new values for timebase added: 20ms, 200ms, 2s, 20s Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 549950 Provide CRC of the Firmware Provide CRC of the Firmware Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 6\51905_1.fw(326) Version 1.10.0.6: ID: 533035 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533125 New channel for ConnectionValid New channel for ConnectionValid Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 533200 Update ECAD data Update ECAD data Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.10.0.1: ID: 470520 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 470525 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\51905_1.fw(302), 6\51905_1.fw(320) Version 1.9.1.0: ID: 423025 / Support ID: 400146469 Stability problem in Mode AB/A/B solved An error in the evaluation of the input Signalin mode AB/A/B was solved andtherefore the stability of the module was inproved in this mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\51905_1.fw(302) Version 1.9.0.0: ID: 419150 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 419165 The module also supports SafetyRelease 1.9 Starting with this version, the module also supports SafetyRelease 1.9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.5: ID: 395615 internal Adjustments bugfix for AR 4.08 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:4\51905_1.fw(300) Version 1.7.0.3: ID: 388350 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.7.0.2: ID: 332155 / Support ID: 400108222 Image is now correct Image is now correct Channel description changed: No Configuration description changed: No Firmware changed: No ID: 345700 increase of resolution increase of resolution with little values of parameter "Timebase" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375235 changed manual verion to 1.64 changed manualverion to 1.64 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(300) Version 1.6.0.7: ID: 339230 internal Adjustments internal Adjustments Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.5: ID: 335335 / Support ID: 400083263 unlock of SafeModule IDs > 300 SafeModule IDs up to 1023 are now unlocked Channel description changed: No Configuration description changed: No Firmware changed: No ID: 335340 The module also supports SafetyRelease 1.7 Starting with this version, the module also supports SafetyRelease 1.7 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 4\51905_1.fw(297) Version 1.6.0.1: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) Version 1.6.0.0: ID: 328075 First Official Release First Official Release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\51905_1.fw(297) |
|||||