DWL@DWL10000532081
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 2.3.1.0 | * | 02/07/2025 | 928 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.3.1.0: ID: AQAJ-9504 New MTCX V4.28 for APC3100 with following changes: - Bugfix: when using PLK IF cards in the SL2 and CAN IF cards in the SL1, the PLK did not work. - Bugfix: Slight image distortions occurred sporadically and in very rare cases on the PPC3100 when used with SXGA displays. The default "PLLRange" value of the DPtoLVDS bridge has been adjusted, and this can also be adjusted starting with BIOS V1.46. - Bugfix: When using four SDL4 panels (with SDL4 Converter Box) and a special customer-specific panel variant, problems occurred on the last panel of the SDL4 converter (e.g., the backlight of this panel could not be adjusted). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(428) Version 2.3.0.0: ID: AQAJ-8595 Support for 5AC901.ICAN-01 Support for 5AC901.ICAN-01 starting with: - AS 4.12.7 andAR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\61334_0.fw(427) Version 2.2.7.0: ID: 781655 New MTCX version V04.27 New MTCX version V04.27 with following changes. - Bugfix: if a SDL3 Converter Box is installed on the onboard SDL interface, sporadic problems (slow response rate) of the ADI Control Center could occur. This behavior could only be observed with MTCX V4.26. - Bugfix: Display timings on PPC3100. Some display combinations could lead to image disturbances when changing the graphics modes or when activating/deactivating the screen saver. This behavior became more common observed with a 12.1in XGA display. The Power off/on and backlight off/on timings have been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(427) Version 2.2.6.0: ID: 765900 New MTCX version V04.26 New MTCX version V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(426) Version 2.2.5.0: ID: 756235 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(425) Version 2.2.4.0: ID: 752935 Bugfix: Support for PTP (ETH2 only) starting withAS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.3.0: ID: 749055 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOSand RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 AutomationPanels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switchimplemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix- Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interfaceoptions 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.3.0.0 | * | 04/02/2025 | 927 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.3.0.0: ID: AQAJ-8595 Support for 5AC901.ICAN-01 Support for 5AC901.ICAN-01 starting with: - AS 4.12.7 and AR L4.93 - AS 6.1.1 and AR 6.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(427) Version 2.2.7.0: ID: 781655 New MTCX version V04.27 New MTCX version V04.27 with following changes. - Bugfix: if a SDL3 Converter Box is installed on the onboard SDL interface, sporadic problems (slow response rate) of the ADI Control Center could occur. This behavior could only be observed with MTCX V4.26. - Bugfix: Display timings on PPC3100. Some display combinations could lead to image disturbances when changing the graphics modes or when activating/deactivating the screen saver. This behavior became more common observed with a 12.1in XGA display. The Power off/on and backlight off/on timings have been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(427) Version 2.2.6.0: ID: 765900 New MTCX version V04.26 New MTCXversion V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(426) Version 2.2.5.0: ID: 756235 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(425) Version 2.2.4.0: ID: 752935 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.3.0: ID: 749055 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLxTransmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmwarechanged: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS ispossible. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is nowcorrectly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with followingchanges. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 withfollowing changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.7.0 | * | 17/04/2024 | 927 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.2.7.0: ID: 781655 New MTCX version V04.27 New MTCX version V04.27 with following changes. - Bugfix: if a SDL3 Converter Box is installed on the onboard SDL interface, sporadic problems(slow response rate) of the ADI Control Center could occur. This behavior could only be observed with MTCX V4.26. - Bugfix: Display timings onPPC3100. Some display combinations could lead to image disturbances whenchanging the graphics modes or when activating/deactivating the screen saver. This behavior became more common observed with a 12.1in XGA display. The Power off/on and backlight off/on timings have been optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(427) Version 2.2.6.0: ID: 765900 New MTCX version V04.26 New MTCX version V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperature sensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(426) Version 2.2.5.0: ID: 756235 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(425) Version 2.2.4.0: ID: 752935 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.3.0: ID: 749055 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operatedin the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 / Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 systemunit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX versionV04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serialCOMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&RHypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standbyPowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.6.0 | * | 08/09/2023 | 927 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.2.6.0: ID: 765900 New MTCX version V04.26 New MTCX version V04.26 with following changes: - Optimized internal power supply. - Optimized SDL link timing. - Optimized PowerOff/On/Standby handling for Hypervisor systems. - Support of alternative/new temperaturesensors. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(426) Version 2.2.5.0: ID: 756235 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\61334_0.fw(425) Version2.2.4.0: ID: 752935 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.3.0: ID: 749055 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 / Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:664490 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed:Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 withfollowing changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 /Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&RHypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.5.0 | * | 14/09/2022 | 611 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.2.5.0: ID: 756235 New MTCX version V04.25 New MTCX version V04.25 with following changes. - Optimized internal power supply. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(425) Version 2.2.4.0: ID: 752935 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.3.0: ID: 749055 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 /Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problemswith the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is notrecommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmwarechanged: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID:620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. -Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the Automation Runtime Embedded orthe Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.4.0 | * | 10/06/2022 | 616 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.2.4.0: ID: 752935 Bugfix: Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\61334_0.fw(424) Version 2.2.3.0: ID: 749055 Support for PTP (ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 / Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriatehardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) arerecommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description filethe 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usageof the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supplysyncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 withfollowing changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operatingsystem it is mandatory to use the version E4.34 of the Automation Runtime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.3.0 | * | 03/05/2022 | 616 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000.KBU0-000 Version 2.2.3.0: ID: 749055 Support for PTP(ETH2 only) starting with AS V4.12 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 system is not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 / Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor targetsystems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the AutomationRuntime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCPand OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The AutomationPC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the Automation Runtime Embeddedor the Automation Runtime Windows. The interface options 5AC901.I* have to beused mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.2.0.0 | * | 30/07/2020 | 613 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.2.0.0: ID: 685415 Preparation for the support of OPC UA TSN from AS 4.9. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687450 New MTCX version V04.24 New MTCX version V04.24 with following changes. - Bugfix: in very rare cases, short sporadic display flickering can occur. Until now this effect is only seen on PPC3100. APC3100 systemis not affected. - Optimization of the SDL interface in combination with DVI panels. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 691550 Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90. The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additionalgraphics option (SDL4) can be used. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(424) Version 2.1.0.0: ID: 659430 / Support ID:400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IOdatapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 / Support ID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additionaldata point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 inARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Supportfor IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA areworking now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperationto support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX versionV04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with aPPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatoryin the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.1.0.0 | * | 31/03/2020 | 623 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.1.0.0: ID: 659430 / Support ID: 400297541 Bugfix for 'TemperatureCPU' Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 664490 / SupportID: 400297557 Bugfix: SDM is displaying "wrong" CPU temperature. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 665430 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the AutomationPanel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Starting with AS4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended: APC3100 system unit: V2.1.0.0 Automation Panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 Automation Panel SDLx Receiver: V2.0.0.0 5ACCLI02.SD40-000: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 665435 Wear level of storage medium from AR A4.90: Additional data point to display the wear level in %. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 677060 New MTCX version V04.22 New MTCX version V04.22 with following changes. - Bugfix: Sporadically the CPU temperature showed invalid values. - Support for IF option 5ACCIF04.FPLK-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(422) Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin Witha bugfix in the hardware description file the 5AC901.ISRM-00 is now correctlydetected. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, theETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCXIRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now forthe ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 NewMTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.0.3.0 | * | 13/05/2019 | 572 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.0.3.0: ID: 644365 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(421) Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 NewMTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel andMTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.0.2.0 | * | 19/04/2019 | 656 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.0.2.0: ID: 604514 Enhancements for APROL Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 630640 / Support ID: 400275422 Support of 5AC901.ISRM-00 in ARwin With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 632260 / Support ID: 400271965, 400275569 Bugfix for the usage of the ETH2 in B&R Hypervisor Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, evenif the GPOS is restarted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 634005 New MTCX version V04.21 New MTCX version V04.21 with following changes. - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. - Optimized MTCX IRQ support. - Optimized NMI syncronization. - Support for IF option 5ACCIF02.ISS0-000 implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(421) Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmwarechanged: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.0.1.0 | * | 05/12/2018 | 656 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.0.1.0: ID: 620080 New MTCX version V04.20 New MTCX version V04.20 with following changes. - Bugfix: serial COMPort (FIFO). Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes ID: 621265 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61334_0.fw(420) Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0.For Visual Componentsthe minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 2.0.0.0 | * | 30/10/2018 | 622 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 2.0.0.0: ID: 584370 Preperation to support the B&R Hypervisor - Starting with Automation Studio V4.4.5 and AutomationRuntime B4.45 or D4.51. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 601495 New MTCX version V04.19 New MTCX version V04.19 with following changes. - Support for IF option 5AC901.I232-00 implemented. - Support for USB standby PowerOn switch implemented. - MTCX communication interface IRQ support implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61334_0.fw(419) Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmwarechanged: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.0.2.0 | * | 29/06/2018 | 613 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 1.0.2.0: ID: 594125 New MTCX version V04.18 New MTCX version V04.18 with following changes. - Enhancements for B&R Hypervisor. - Bugfix - Customer Panel Interface A. Inaccurate and jumping touch service. Problem only occurs in combination with a PPC3100and a resistive single touch panel and MTCX V04.16. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 595595 IO Mapping: battery state implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\61334_0.fw(418) Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to beused. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.0.1.0 | * | 14/03/2018 | 609 KB | EXE | AS4_HW_5APC3100.KBU0-000.exe | |
| Beskrivelse |
V4.3 HW Upgrade (5APC3100.KBU0-000) Revision information 5APC3100.KBU0-000 Version 1.0.1.0: ID: 585395 First version The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the Automation Runtime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\61334_0.fw(415) |
|||||