DWL@DWL10000608482
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.10.10.4 | * | 30/09/2019 | 6 MB | EXE | AS4_HW_X20SLX842.exe | |
| Beskrivelse |
V4.1 HW Upgrade (X20SLX842) Revision information X20SLXxxx Version 1.10.10.4: ID: 650950 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(330) Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59370_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59370_1.fw(326) Version 1.10.4.1: ID: 509350 additional parameters Support additonal parameters (AsSafety FBK safeDownloadData_V2.Type=safeDATA_TYPE_ADDPARA); requires AR >= A04.41 ! Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 516155 / Support ID: 400208127 channel error when wired to +24V Temporary channel errors (logger entry 115011) are reported if If channels are wired to +24V during module bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 532570 Blackout mode and Standalone mode support Blackout mode and Standalone mode Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 535055 increased tolerance against asynchronous communication problems Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired (instead of after a few seconds) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 542710 / Support ID: 400221412, 400225768 bootup time increase of bootup time with Upgrade V1.10.2.9 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 548835 / Support ID: 400229868, 400229876 logger entry 123432 fixed logger entry 123432 when using setup mode in combination with machine options Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 552380 fix CLEAR DATA Not all relevant data has been deleted upon command "CLEAR DATA" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 570175 Increase the tolerance of the voltage monitor The tolerance of the voltage monitor was increased to prevent sporadic false errors 99849 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 590000 extended operating temperature range Firmware preparation for hardware revisions that allow operating temperature range down to -40°C. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59370_1.fw(326) Version 1.10.3.2: ID: 548175 / Support ID: 400225917 Correction of SLX download frame Correction of SLX download frame Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(324) Version 1.10.3.1: ID: 529570 / Support ID: 400215470 logger message 123416 when aknowledging a firmware mismatch The command for firmware acknowledgement was accepted although there was still a SCAN in progress. This could lead to a failure with logger message 123416. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 535550 / Support ID: 400218871, 400219483 logger message 110367 with external maschine options SLX did not boot correctly when using external machine options with upgrade V1.10.2.9 (logger message 110367 and others). Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(324) Version 1.10.2.9: ID: 396185 support Acopos P3 support all variants of Acopos P3 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 475780 / Support ID: 400183890 Error while downloading big SafeDESIGNER applications to the SLX. Download was aborted and the message "File Unlock Status: Error while writing unlock status!" was shown. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 483140 / Support ID: 400201298 error 115024 during bootup SLX switched to failsafe mode (error number 115024) during bootup in certain projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 486375 / Support ID: 400190038 support lower "Safe Data Duration" values Internal optimizations lead to support of lower values for "Safe Data Duration" Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 501965 Setup Mode and automated acknowledgements - Setup Mode is supported (requires SafeDESIGNER 4.3 and AutomationRuntime B4.26 or higher) - new parameters for automated acknowledgement of SafeKEY and firmware exchange. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 516040 fixes for parameters in SafeDESIGNER Minor text corrections. Remove obsolete parameter "Cycle time". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 519865 warn about invalid two channel processing mode SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 519940 warn about invalid two channel processing mode SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 520155 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 528955 SafeOS Status in SafeDESIGNER Remote Control It is a known issue that the SafeOS status in SafeDESIGNER remote control is not shown correctly when using certain versions. SafeDESIGNER SafePLC window or AsSafety can be used instead. This affects a set of following versions: SLX Upgrade >=V1.10.2.x, Safety Release 1.10, SafeDESIGNER >=V4.2.3 and AR B4.26 to C4.26 or C4.33 to E4.33 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(324) Version 1.10.1.2: ID: 487890 PhysicalStateChannels missing on X20SLX842 PhysicalStateChannels where not available on X20SLX842 module. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 491990 / Support ID: 400193973 SLXbootState 54 SLXbootState never reached value 54 "SafeRUN" although SLX booted correctly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 495375 problem during boot It could happen sporadically (usually only if no valid project was available on the SLX) that SLX entered failsafe state immediately after bootup (sometimes with logger message 98818). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 495585 Update online help to V1.103 Update online help to V1.103 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(322) Version 1.10.1.0: ID: 491660 safety response time lengthens to 1.5 seconds Caused by an error in the firmware of the X20SLX modules with safety digital outputs, the response time is 1.5 seconds in a safety point of view. The error was fixed with firmware 321, which is part of this upgrade. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59370_1.fw(321) Version 1.10.0.3: ID: 485260 first official release first official release, requires SafeDESIGNER 4.2.1 or higher Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59370_1.fw(320) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.10.10.3 | * | 31/07/2019 | 6 MB | EXE | AS4_HW_X20SLX842.exe | |
| Beskrivelse |
V4.1 HW Upgrade (X20SLX842) Revision information X20cSLX402 Version 1.10.10.3: ID: 626175 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 635320 / Support ID: 400280438, 400278830, 400284804 fix logger entry 123622 SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.1: ID: 635320 / Support ID: 400280438, 400278830 fix logger entry 123622 SLX didn't enter RUN state and logger number123622 was entered when using 10 other safety modules. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637055 new AR targets support new AR targets X20CPx68x and xPC22xx Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.10.0: ID: 626175 safety response time The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss". This could lead to an increased safety responsetime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61968_1.fw(330) Version 1.10.9.0: ID: 618250 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(330) Version 1.10.5.0: ID: 580755 logger message 106773 Fix for logger message 106773 "Parameter checksum sizes do not match". Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61968_1.fw(326) Version 1.10.4.1: ID: 595830 First official upgrade First official upgrade Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\61968_1.fw(326) |
|||||