DWL@DWL10000303462

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.7.0.0 * 27/03/2026 2 MB EXE AS4_HW_5LS189.6-1.exe
Beskrivelse V4.0 HW Upgrade (5LS189.6-1)

Revision information 5LS189.6-1

Version 1.7.0.0:

ID: AQAJ-12386
Following changes:
- Fixed cyclic Watchdog trigger: If two LS cards with the latest HW and FW versions are operated in an APC4100, a cyclical reboot triggered by a watchdogmay occur. This behavior could not be reproduced with older revisions.
Caution: If reboot behavior is already occurring with two LS cards, the second LS card must beremoved before updating. After updating the first LS card, the procedure mustbe reversed.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(18198), 1\7670_1.pci(18182), 1\7670a0.epl(71), 1\7670a1.epl(71)

Version 1.6.0.0:

ID: RKFY-7610
Resolve power-up issue due to PCI reset pulse
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(18197), 1\7670_1.pci(18181), 1\7670a0.epl(71), 1\7670a1.epl(71)

Version 1.5.0.0:

ID: 730445
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17939), 1\7670_1.pci(17922), 1\7670a0.epl(70), 1\7670a1.epl(70)

Version 1.4.1.0:

ID: 699120
Support for automatic DNA configuration from AS 4.9.1
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.4.0.0:

ID: 498585
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 498660
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with AutomationRuntime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.3.0.0:

ID: 444125
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle timeviolations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17170), 1\7670a0.epl(67)

Version 1.2.7.0:

ID: 429225
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429235
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16914), 1\7670a0.epl(66)

Version 1.2.6.0:

ID: 391585
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16402), 1\7670a0.epl(64)

Version 1.2.5.0:

ID: 373425
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16401), 1\7670a0.epl(64)

Version 1.2.4.0:

ID: 358940
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359165
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 322895
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 332310
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolvethis problem. It is also possible to set "Activate Ethernet communication" to"On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336715
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting thatcaused the interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337450
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\7670_0.pci(16143), 1\7670a0.epl(63)

Version 1.2.2.0:

ID: 289760
Module can not be recognized with last upgrade V1.2.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15373), 1\7670a0.epl(60)

Version 1.2.1.0:

ID: 285950
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286030
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbookentries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15372), 1\7670a0.epl(60)

Version 1.2.0.2:

ID: 248350
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 256965
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 257055
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265700
POWERLINK V2 CN mode: Frequent MN failures result inCPU going into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265905
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 265800
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station"on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(14859), 1\7670a0.epl(58)

Version 1.1.13.0:

ID: 240320
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13322), 1\7670a0.epl(52)

Version 1.1.12.1:

ID: 235120
LinkOK Datapoint available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(13321),1\7670a0.epl(52)

Version 1.1.12.0:

ID: 230845
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.9.0:

ID: 220440
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13065), 1\7670a0.epl(51)

Version 1.1.8.0:

ID: 213035
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(12041), 1\7670a0.epl(47)

Version 1.1.7.0:

ID: 206915
NewPOWERLINK firmware V45 and basis firmware V9
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11529), 1\7670a0.epl(45)

Version 1.1.6.0:

ID: 199530
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11272), 1\7670a0.epl(44)

Version 1.1.5.1:

ID: 191755
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(10760), 1\7670a0.epl(42)

Version 1.1.4.0:

ID: 185365
New POWERLINK V1/V2 firmware V39 and basis firmware V8
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correctionfor POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9992), 1\7670a0.epl(39)

Version 1.1.3.0:

ID: 183660
New POWERLINK V1/V2 firmware V38 and basis firmware V7
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9735), 1\7670a0.epl(38)

Version 1.1.2.0:

ID: 178030
New POWERLINK V1/V2 firmware V37 and base firmware V6
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9478), 1\7670a0.epl(37)

Version 1.1.1.0:

ID: 173340
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9221), 1\7670a0.epl(36)

Version 1.1.0.0:

ID: 171265
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8964), 1\7670a0.epl(35)

Version 1.0.6.0:

ID: 167195
New base firmware V3
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8707), 1\7670a0.epl(34)

Version 1.0.5.0:

ID: 165820
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8706), 1\7670a0.epl(34)

Version 1.0.4.0:

ID: 165460
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8450), 1\7670a0.epl(33)

Version 1.0.3.0:

ID: 164775
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7670_0.pci(7938), 1\7670a0.epl(31)

Version 1.0.1.0:

ID: 160760
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronousTX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7682), 1\7670a0.epl(30)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.6.0.0 * 16/09/2024 2 MB EXE AS4_HW_5LS189.6-1.exe
Beskrivelse V4.0 HW Upgrade (5LS189.6-1)

Revision information 5LS189.6-1

Version 1.6.0.0:

ID: RKFY-7610
Resolve power-up issue due to PCI reset pulse
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(18197), 1\7670_1.pci(18181), 1\7670a0.epl(71), 1\7670a1.epl(71)

Version 1.5.0.0:

ID: 730445
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17939), 1\7670_1.pci(17922), 1\7670a0.epl(70), 1\7670a1.epl(70)

Version 1.4.1.0:

ID: 699120
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.4.0.0:

ID: 498585
Reduced X2X susceptibility to disturbances
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 498660
IP packets with multicast addresses not receivedby POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.3.0.0:

ID: 444125
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17170), 1\7670a0.epl(67)

Version 1.2.7.0:

ID: 429225
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429235
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16914), 1\7670a0.epl(66)

Version 1.2.6.0:

ID: 391585
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16402), 1\7670a0.epl(64)

Version 1.2.5.0:

ID: 373425
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16401), 1\7670a0.epl(64)

Version 1.2.4.0:

ID: 358940
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359165
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This couldmaintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

Version 1.2.3.0:

ID: 322895
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 332310
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336715
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337450
POWERLINK V2 CN mode
It was possible that an undefined state occurred during bootingthat caused the interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16143), 1\7670a0.epl(63)

Version 1.2.2.0:

ID: 289760
Module can not be recognized with last upgrade V1.2.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15373), 1\7670a0.epl(60)

Version 1.2.1.0:

ID: 285950
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286030
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15372), 1\7670a0.epl(60)

Version 1.2.0.2:

ID: 248350
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256965
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 257055
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265700
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265905
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265800
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(14859), 1\7670a0.epl(58)

Version 1.1.13.0:

ID: 240320
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13322), 1\7670a0.epl(52)

Version 1.1.12.1:

ID: 235120
LinkOK Datapoint available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.12.0:

ID: 230845
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.9.0:

ID: 220440
POWERLINK V2: Boot behavior improved
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13065), 1\7670a0.epl(51)

Version 1.1.8.0:

ID: 213035
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(12041), 1\7670a0.epl(47)

Version 1.1.7.0:

ID: 206915
New POWERLINK firmware V45 and basis firmware V9
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\7670_0.pci(11529), 1\7670a0.epl(45)

Version 1.1.6.0:

ID: 199530
New POWERLINK V1/V2 firmware V44
CNmode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11272), 1\7670a0.epl(44)

Version 1.1.5.1:

ID: 191755
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclictraffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(10760), 1\7670a0.epl(42)

Version 1.1.4.0:

ID: 185365
New POWERLINK V1/V2 firmware V39 and basis firmware V8
- Error correction for POWERLINK V2: Certain configurations maycause multiplexed stations to fail.
- Error correction for POWERLINK V2:An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data wassent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9992), 1\7670a0.epl(39)

Version 1.1.3.0:

ID: 183660
New POWERLINK V1/V2 firmware V38 and basis firmware V7
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stabilityfor network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9735), 1\7670a0.epl(38)

Version 1.1.2.0:

ID: 178030
New POWERLINK V1/V2 firmware V37 and base firmware V6
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9478), 1\7670a0.epl(37)

Version 1.1.1.0:

ID: 173340
New POWERLINK firmwareV36
Error correction:
- When using an I/O prescaler > 1, in certaincircumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9221), 1\7670a0.epl(36)

Version 1.1.0.0:

ID: 171265
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8964), 1\7670a0.epl(35)

Version 1.0.6.0:

ID: 167195
New base firmware V3
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8707), 1\7670a0.epl(34)

Version 1.0.5.0:

ID: 165820
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8706), 1\7670a0.epl(34)

Version 1.0.4.0:

ID: 165460
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8450), 1\7670a0.epl(33)

Version 1.0.3.0:

ID: 164775
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7938), 1\7670a0.epl(31)

Version 1.0.1.0:

ID: 160760
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may belost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7682), 1\7670a0.epl(30)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.5.0.0 * 23/07/2021 749 KB EXE AS4_HW_5LS189.6-1.exe
Beskrivelse V4.0 HW Upgrade (5LS189.6-1)

Revision information 5LS189.6-1

Version 1.5.0.0:

ID: 730445
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17939), 1\7670_1.pci(17922), 1\7670a0.epl(70), 1\7670a1.epl(70)

Version 1.4.1.0:

ID: 699120
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.4.0.0:

ID: 498585 / Support ID: 400134699
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 498660
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.3.0.0:

ID: 444125
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17170), 1\7670a0.epl(67)

Version 1.2.7.0:

ID:429225
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:429235 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16914), 1\7670a0.epl(66)

Version 1.2.6.0:

ID: 391585
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16402), 1\7670a0.epl(64)

Version 1.2.5.0:

ID: 373425
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16401), 1\7670a0.epl(64)

Version 1.2.4.0:

ID: 358940
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359165 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 322895 / Support ID: 400100798
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 332310 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails insome circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336715
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337450 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16143), 1\7670a0.epl(63)

Version 1.2.2.0:

ID: 289760 / Support ID: 400086966
Module can not be recognized with last upgrade V1.2.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15373), 1\7670a0.epl(60)

Version 1.2.1.0:

ID: 285950
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:286030
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15372), 1\7670a0.epl(60)

Version 1.2.0.2:

ID: 248350 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256965
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 257055
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265700
POWERLINK V2 CNmode: Frequent MN failures result in CPU going into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265905
POWERLINK V2: If the the Ready-Flagwas canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265800
Warning 32168 "POWERLINK V2: Invalid frameformat" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station",there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(14859), 1\7670a0.epl(58)

Version 1.1.13.0:

ID: 240320
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13322), 1\7670a0.epl(52)

Version 1.1.12.1:

ID: 235120
LinkOK Datapoint available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.12.0:

ID: 230845
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.9.0:

ID: 220440
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13065), 1\7670a0.epl(51)

Version 1.1.8.0:

ID: 213035
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(12041), 1\7670a0.epl(47)

Version 1.1.7.0:

ID: 206915
New POWERLINK firmware V45 and basis firmware V9
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11529), 1\7670a0.epl(45)

Version 1.1.6.0:

ID: 199530
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11272), 1\7670a0.epl(44)

Version 1.1.5.1:

ID: 191755
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7670_0.pci(10760), 1\7670a0.epl(42)

Version 1.1.4.0:

ID: 185365 / Support ID: 400007329
New POWERLINK V1/V2 firmware V39 and basis firmware V8
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9992), 1\7670a0.epl(39)

Version 1.1.3.0:

ID: 183660
New POWERLINK V1/V2firmware V38 and basis firmware V7
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9735), 1\7670a0.epl(38)

Version 1.1.2.0:

ID: 178030
New POWERLINK V1/V2 firmware V37 and base firmware V6
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9478), 1\7670a0.epl(37)

Version 1.1.1.0:

ID: 173340
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
-The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9221), 1\7670a0.epl(36)

Version 1.1.0.0:

ID: 171265
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8964), 1\7670a0.epl(35)

Version 1.0.6.0:

ID: 167195
New base firmware V3
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8707), 1\7670a0.epl(34)

Version 1.0.5.0:

ID: 165820
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8706), 1\7670a0.epl(34)

Version 1.0.4.0:

ID: 165460
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8450), 1\7670a0.epl(33)

Version 1.0.3.0:

ID: 164775
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7938), 1\7670a0.epl(31)

Version 1.0.1.0:

ID: 160760
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7682), 1\7670a0.epl(30)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.4.1.0 * 04/09/2020 509 KB EXE AS4_HW_5LS189.6-1.exe
Beskrivelse V4.0 HW Upgrade (5LS189.6-1)

Revision information 5LS189.6-1

Version 1.4.1.0:

ID: 699120
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.4.0.0:

ID: 498585 / Support ID: 400134699
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 498660
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.3.0.0:

ID: 444125
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17170), 1\7670a0.epl(67)

Version 1.2.7.0:

ID: 429225
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429235 / Support ID: 400151182
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, thedropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16914), 1\7670a0.epl(66)

Version 1.2.6.0:

ID: 391585
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16402), 1\7670a0.epl(64)

Version 1.2.5.0:

ID: 373425
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16401), 1\7670a0.epl(64)

Version 1.2.4.0:

ID: 358940
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359165 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

Version 1.2.3.0:

ID: 322895 / Support ID: 400100798
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 332310 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The followingconfiguration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 336715
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337450 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16143), 1\7670a0.epl(63)

Version 1.2.2.0:

ID: 289760 / Support ID: 400086966
Module can not be recognized with last upgrade V1.2.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15373), 1\7670a0.epl(60)

Version 1.2.1.0:

ID: 285950
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286030
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15372), 1\7670a0.epl(60)

Version 1.2.0.2:

ID: 248350 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256965
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 257055
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265700
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265905
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265800
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(14859), 1\7670a0.epl(58)

Version 1.1.13.0:

ID: 240320
Reset behavior improved and new data points created
Error correction: After a restart, thedefault firmware was loaded and then updated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13322), 1\7670a0.epl(52)

Version 1.1.12.1:

ID: 235120
LinkOK Datapointavailable.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.12.0:

ID: 230845
POWERLINK V2CN mode: Frequent MN failures result in CPU going into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.9.0:

ID: 220440
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13065), 1\7670a0.epl(51)

Version 1.1.8.0:

ID: 213035
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(12041), 1\7670a0.epl(47)

Version 1.1.7.0:

ID: 206915
New POWERLINK firmware V45 and basis firmware V9
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11529), 1\7670a0.epl(45)

Version 1.1.6.0:

ID: 199530
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11272), 1\7670a0.epl(44)

Version 1.1.5.1:

ID: 191755
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(10760), 1\7670a0.epl(42)

Version 1.1.4.0:

ID: 185365 / Support ID: 400007329
New POWERLINK V1/V2 firmware V39 and basis firmware V8
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9992), 1\7670a0.epl(39)

Version 1.1.3.0:

ID: 183660
New POWERLINK V1/V2 firmware V38 and basis firmware V7
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Error correction: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9735), 1\7670a0.epl(38)

Version 1.1.2.0:

ID: 178030
New POWERLINK V1/V2 firmware V37 and base firmware V6
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
- Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9478), 1\7670a0.epl(37)

Version 1.1.1.0:

ID: 173340
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1, in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stationsare addressed with poll requests starting in status "PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9221), 1\7670a0.epl(36)

Version 1.1.0.0:

ID: 171265
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8964), 1\7670a0.epl(35)

Version 1.0.6.0:

ID: 167195
New base firmware V3
Collisions resulted in transmission of invalid frames.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8707), 1\7670a0.epl(34)

Version 1.0.5.0:

ID: 165820
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8706), 1\7670a0.epl(34)

Version 1.0.4.0:

ID: 165460
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8450), 1\7670a0.epl(33)

Version 1.0.3.0:

ID: 164775
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7938), 1\7670a0.epl(31)

Version 1.0.1.0:

ID: 160760
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7682), 1\7670a0.epl(30)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.4.0.0 * 04/10/2016 529 KB EXE AS4_HW_5LS189.6-1.exe
Beskrivelse V4.0 HW Upgrade (5LS189.6-1)

Revision information 5LS189.6-1

Version 1.4.0.0:

ID: 498585 / Support ID: 400134699
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 498660
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17427), 1\7670a0.epl(68)

Version 1.3.0.0:

ID: 444125
POWERLINK V2 operating mode: managing node
An error is causing higher transfer times on the PCI bus that are resultingin POWERLINK and I/O cycle time violations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(17170), 1\7670a0.epl(67)

Version 1.2.7.0:

ID: 429225
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 429235 / Support ID: 400151182
POWERLINK V2: "Controlled node"mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16914), 1\7670a0.epl(66)

Version 1.2.6.0:

ID: 391585
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16402), 1\7670a0.epl(64)

Version 1.2.5.0:

ID: 373425
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16401), 1\7670a0.epl(64)

Version 1.2.4.0:

ID: 358940
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359165 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads onthe CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.3.0:

ID: 322895 / Support ID: 400100798
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 332310 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is alsopossible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336715
POWERLINK V2 MN mode:
It was possiblethat an undefined state occurred during booting that caused the interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337450 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(16143), 1\7670a0.epl(63)

Version 1.2.2.0:

ID: 289760 / Support ID: 400086966
Module can not be recognized with last upgrade V1.2.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15373), 1\7670a0.epl(60)

Version 1.2.1.0:

ID: 285950
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286030
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(15372), 1\7670a0.epl(60)

Version 1.2.0.2:

ID: 248350 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256965
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 257055
POWERLINK: Support for 100 Mbit full duplex in Ethernet operating mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 265700
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265905
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265800
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Errorcorrection: When an iCN is used in the same POWERLINK network with a "ChainedStation", there may be warnings 32168 in the logger.
The reason for thiswarning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(14859), 1\7670a0.epl(58)

Version 1.1.13.0:

ID: 240320
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
-ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13322), 1\7670a0.epl(52)

Version 1.1.12.1:

ID: 235120
LinkOK Datapoint available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.12.0:

ID: 230845
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13321), 1\7670a0.epl(52)

Version 1.1.9.0:

ID: 220440
POWERLINK V2: Boot behavior improved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(13065), 1\7670a0.epl(51)

Version 1.1.8.0:

ID: 213035
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(12041), 1\7670a0.epl(47)

Version 1.1.7.0:

ID: 206915
New POWERLINK firmware V45 and basis firmware V9
POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11529), 1\7670a0.epl(45)

Version 1.1.6.0:

ID: 199530
New POWERLINK V1/V2 firmware V44
CN mode: Various error corrections made.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7670_0.pci(11272), 1\7670a0.epl(44)

Version 1.1.5.1:

ID: 191755
New POWERLINK V1/V2 Firmware V42
- Error correction for POWERLINK V2: After network disturbances, failed stations were left out of cyclic traffic.
- Error correction POWERLINK V2 CN mode: Failure of a SoC resulted immediately in incorrect failure detection by manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(10760), 1\7670a0.epl(42)

Version 1.1.4.0:

ID: 185365 / Support ID: 400007329
New POWERLINK V1/V2 firmware V39 and basis firmware V8
- Error correction for POWERLINK V2: Certain configurations may cause multiplexed stations to fail.
- Error correction for POWERLINK V2: An error while switching the alternating buffer caused old input data to be resent. (This error only occurred with upgrade 1.1.3.0.)
- Error correction: In configurations with a large amount of I/O data, incorrect input data was sent.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9992), 1\7670a0.epl(39)

Version 1.1.3.0:

ID: 183660
New POWERLINK V1/V2 firmware V38 and basis firmware V7
- Error correction for POWERLINK V2: Parameter "CycleIdleTime" was not calculated correctly.
- Errorcorrection: ModbusTCP on POWERLINK interfaces was not working.
- Improved stability for network disturbances.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9735), 1\7670a0.epl(38)

Version 1.1.2.0:

ID: 178030
New POWERLINK V1/V2 firmware V37 and base firmware V6
Error corrections:
- POWERLINK V2 CN mode: Various error corrections made.
-Asynchronous scheduler: The host has only sent an asynchronous frame in max. every second cycle.
- POWERLILNK V2: Asynchronous frames can now be received with the Powerlinklibrary starting with channel >= 0x20 (previously starting with 0xA0).
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9478),1\7670a0.epl(37)

Version 1.1.1.0:

ID: 173340
New POWERLINK firmware V36
Error correction:
- When using an I/O prescaler > 1,in certain circumstances the old input data for the station is provided to the application.
- ISSI-RAMs are supported.

Changes - POWERLINK V2:
- The poll response from the manager is now sent at the beginning of the POWERLINK cycle.
- From now on, stations are addressed with poll requests starting in status"PreOperational 2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(9221), 1\7670a0.epl(36)

Version 1.1.0.0:

ID: 171265
Performance improvement - POWERLINK manager
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8964), 1\7670a0.epl(35)

Version 1.0.6.0:

ID: 167195
New base firmware V3
Collisions resulted in transmission of invalid frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8707), 1\7670a0.epl(34)

Version 1.0.5.0:

ID: 165820
New POWERLINK V1/V2 Firmware V34
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8706), 1\7670a0.epl(34)

Version 1.0.4.0:

ID: 165460
New POWERLINK V1/V2 Firmware V33
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(8450), 1\7670a0.epl(33)

Version 1.0.3.0:

ID: 164775
New POWERLINK V1/V2 Firmware V31
- Optimizations for EPL V2 startup carried out.
- Nettime IEEE 1588 for EPL V2 implemented.
- From now on, the asynchronous scheduler will handle asynchronous requestsbased on their priority.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7938), 1\7670a0.epl(31)

Version 1.0.1.0:

ID: 160760
New POWERLINK V1/V2 Firmware V30
In "Controlled Node" mode, the following errors may occur:
- With heavy asynchronous loads, asynchronous TX packets may be lost.
- Collisions on the network can cause the station to stop receiving Ethernet packets.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7670_0.pci(7682), 1\7670a0.epl(30)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo