DWL@DWL10000284899
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 11/02/2025 | 612 KB | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Beskrivelse |
V4.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.5.0.0: ID: AQAJ-8842 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.4.0.0: ID: 778710 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.2.0: ID: 751560 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.1.0: ID: 603884 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651000 Support for IOMapping and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\55376_0.pci(3) Version 1.1.0.0: ID: 507060 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.ISRM-00together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.1: ID: 415010 Additional 8kB necessary for management of SRAM The user has now 2032kB available. 16kB are required for the management of the SRAM through the Automation Runtime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.0: ID: 414860 Memory size increased to 2040kB Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414865 Module is no longer marked asan accessory Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.1.0: ID: 375870 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to 256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.4.0.0 | * | 19/12/2023 | 612 KB | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Beskrivelse |
V4.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.4.0.0: ID: 778710 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.2.0: ID: 751560 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware:1\55376_0.pci(3) Version 1.3.1.0: ID: 603884 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651000 Support for IOMapping and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used withan AutomationPC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.1.0.0: ID: 507060 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.ISRM-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\55376_0.pci(3) Version 1.0.2.1: ID: 415010 Additional 8kB necessary for management of SRAM The user has now 2032kB available. 16kB are required for the management of the SRAM through the Automation Runtime. Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.0: ID: 414860 Memory size increased to 2040kB Channeldescription changed: No Configuration description changed: Yes Firmware changed: No ID: 414865 Module is no longer marked as an accessory Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.1.0: ID: 375870 / Support ID: 400122323 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.3.2.0 | * | 10/06/2022 | 295 KB | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Beskrivelse |
V4.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.3.2.0: ID: 751560 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.1.0: ID: 603884 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651000 Support for IOMapping and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.1.0.0: ID: 507060 Problems with destinction, ifan additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.ISRM-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.1: ID: 415010 Additional 8kB necessary for management of SRAM The user has now 2032kB available. 16kB are required for the management of the SRAM through the Automation Runtime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.0: ID: 414860 Memory size increased to 2040kB Channel description changed: No Configuration description changed: Yes Firmware changed: No ID:414865 Module is no longer marked as an accessory Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.1.0: ID: 375870 / Support ID: 400122323 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to 256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.3.1.0 | * | 26/07/2019 | 292 KB | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Beskrivelse |
V4.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.3.1.0: ID: 603884 Enhancements for APROL Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 651000 Support for IOMapping and Module Supervised Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC 3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.1.0.0: ID: 507060 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.ISRM-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.1: ID: 415010 Additional 8kB necessary for management of SRAM The user has now 2032kB available. 16kB are required for the management of the SRAM through the Automation Runtime. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.2.0: ID: 414860 Memory size increased to 2040kB Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414865 Module is no longer marked as an accessory Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55376_0.pci(3) Version 1.0.1.0: ID: 375870 / Support ID: 400122323 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to 256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.3.0.0 | * | 19/03/2018 | 456 KB | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Beskrivelse |
V4.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.IPLK-00 Version 1.3.0.0: ID: 572500 Support for the xPC3100 With this version the IF option can be connected and used with an Automation PC3100 or to a Panel PC 3100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.1.0.0: ID: 503040 Problems with destinction, if an additional PCIe device is plugged From the AR versions O4.10 and B4.26 it is possible to use the 5AC901.IPLK-00 together with another PCIexpress devices. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) Version 1.0.2.0: ID: 447565 Support for 5AC901.IPLK-00 The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime H4.10. The 5AC901.IPLK-00 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 447950 The preview shows the correct image now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 449510 The MAC adress is read correctly now Channel description changed: No Configuration description changed: No Firmware changed: No ID: 450505 LEDs work now properly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57381_0.pci(2), 1\57381a0.epl(128) |
|||||
| Version | Sprog | Operativ system | Dato | Størrelse | Type | Download |
| 1.0.1.0 | * | 15/04/2014 | 527 KB | EXE | AS4_HW_5AC901.ISRM-00.exe | |
| Beskrivelse |
V4.0 HW Upgrade (5AC901.ISRM-00) Revision information 5AC901.ISRM-00 Version 1.0.1.0: ID: 375870 / Support ID: 400122323 Support in AS4.x With this version 1776 kB SRAM memory are available. Of these, up to 256 kB can be configured as remantente data. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55376_0.pci(3) |
|||||