DWL@DWL10000302974

Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.11.0.0 * 20/02/2020 2 MB EXE AS3.0_HW_X67BC8331.exe
Beskrivelse V3.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.11.0.0:

ID: 664420
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 665800
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665880
Accessing non-cyclic registers withAsIOAcc while ModuleOk = FALSE prevents module from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666165
Module documentation revised
Data sheet V3.06
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(430), 1\42917_3.fw(430)

Version 2.9.3.0:

ID: 639730 / Support ID: 400268096
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.9.0.0:

ID: 629050
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629125
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 629200
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629245
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.8.0.0:

ID: 619240 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619270 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619650 / Support ID: 400268920
Firmwareupdate ofX2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083< HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed:No
Configuration description changed: No
Firmware changed: No

ID: 621720 / Support ID: 400264883
Display of further diagnostic datapoints in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(426), 1\42917_3.fw(426)

Version 2.5.6.0:

ID: 603859
APROL: missing attribute for channel-parameter with "Sig_*" inserted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920 / Support ID: 400103115, 400101850, 400154063, 400190752
FirstPOWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210 / Support ID: 400178654
Safety modulesin connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2XFW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145 / Support ID: 400168329
I/O modules behind POWERLINKbus controllers no longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411),1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achievingOperationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005 / Support ID:400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior on X2X bus of the BCimproved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happenedthat IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
- Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could causefirmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.9.0.0 * 13/03/2019 2 MB EXE AS3.0_HW_X67BC8331.exe
Beskrivelse V3.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.9.0.0:

ID: 629050
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629125
DNA:BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629200
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629245
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(427), 1\42917_3.fw(427)

Version 2.8.0.0:

ID: 619240 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619270 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619650 / Support ID: 400268920
Firmwareupdate of X2XLink moduleat POWERLINK Stations does not work since H4.34
Since H4.34 the firmwareupdate of X2XLink modules connected to X67BC8321-1 did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 &lt; HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 &lt; HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 &lt; HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 &lt; HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 &lt; HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 621720 / Support ID: 400264883
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(426), 1\42917_3.fw(426)

Version 2.5.6.0:

ID: 603859
APROL: missing attribute for channel-parameter with "Sig_*" inserted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220 / Support ID: 400177243
X2XFW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245 / Support ID: 400128436
I/O modules behind POWERLINK bus controllersno longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restoredcommunication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules withbig FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication(unnecessary acknowledges removed)
- Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASndframes with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.8.0.0 * 12/12/2018 2 MB EXE AS3.0_HW_X67BC8331.exe
Beskrivelse V3.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.8.0.0:

ID: 619240 / Support ID: 400257683
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619270 / Support ID: 400262159
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619650 / Support ID: 400268920
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 &lt; HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 &lt; HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 &lt; HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 &lt; HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 &lt; HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 621720 / Support ID: 400264883
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(426), 1\42917_3.fw(426)

Version 2.5.6.0:

ID: 603859
APROL: missing attribute for channel-parameter with "Sig_*" inserted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, arenot initialized.by SL
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220/ Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245 / Support ID: 400128436
I/O modulesbehind POWERLINK bus controllers no longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310 / Support ID: 400129274
Uncommon X2X settings cause permanentboot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045 / Support ID:400051206
Expansion: Link- selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior onX2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
-new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
- Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeIDassignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objectsin OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.5.6.0 * 23/07/2018 2 MB EXE AS3.0_HW_X67BC8331.exe
Beskrivelse V3.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.5.6.0:

ID: 603859
APROL: missing attribute for channel-parameter with "Sig_*" inserted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355 /Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDPASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210 / Support ID: 400178654
Safety modules in connectionwith PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045 / Support ID: 400051206
Expansion: Link-selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
- Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.5.5.0 * 08/09/2017 2 MB EXE AS3.0_HW_X67BC8331.exe
Beskrivelse V3.0 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.5.5.0:

ID: 551155
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(421), 1\42917_3.fw(421)

Version 2.5.4.0:

ID: 540355 / Support ID: 400202320
BC sporadicallynot going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920 / Support ID: 400103115, 400101850, 400154063,400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265 /Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINKV1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:&lt;br/&gt;- RedundancyFirstLinkState&lt;br/&gt;- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185 / Support ID: 400094368
ACOPOSmultiwith SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID:299005 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavioron X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with highX2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions andBugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
-Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo