V3.0 HW Upgrade (5PP5CP.US15-01)

DWL@DWL10000305493

Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.0.6.0 * 02/06/2015 595 KB EXE AS3.0_HW_5PP5CP.US15-01.exe
Beskrivelse V3.0 HW Upgrade (5PP5CP.US15-01)

Revision information 5PP5CP.US15-01

Version 2.0.6.0:

ID: 432005
MTCX Upgrade to version V00.43for PP500/APC510/APC511
MTCX Upgrade to version V00.43 for PP500/APC510/APC511 with following changes:
- Optimized PowerFail Logic in combination with AR.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46289_0.fw(43)

Version 2.0.5.0:

ID: 393845
MTCX Upgrade to version V00.40
-Optimized backlight control.
- Bugfix: customized devices with 4-wire touch.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46289_0.fw(40)

Version 2.0.3.2:

ID: 375695
Support of terminal mode in Automation Studio V4.1.x
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\46289_0.fw(39)

Version 2.0.3.1:

ID: 340440
APROL support added for AS 4.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46289_0.fw(39)

Version 2.0.3.0:

ID: 296363 / Support ID: 400083869
Maximum value of usable SRAMfor retentive PVs on PP500 is too small (ARwin)
This change affects onlythe ARwin. So far it was possible to use 131072 bytes for retentive PVs when running ARwin on a PP500. Technically possible is a maximum value of 262144 bytes.<br/>The new configuration allows to configure the maximum possible area of 262144 bytes of SRAM.<br/><br/>Attention: When using the new V2.0.3.0 upgrade in conjunction with an AR version <E4.01 it is wrongly possible to configure a maximum of 499456 bytes for the RemMem area.<br/>This is not allowed! With this combination it is allowed to use a maximum of 131072 bytes!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46289_0.fw(39)

Version 2.0.2.0:

ID: 288890
New MtcX firmware V0.39: Severalbugfixes
- Correction of USB length measurement.<br/>- Devices crashed, when keys were defined with '0' in the EEprom. <br/>- Bugfix in the SIRQ allocation.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46289_0.fw(39)

Version 2.0.1.0:

ID: 278330
Important information
Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01,
it is absolutely necassery because of a conceptual change in the hardware representation,
that all of thecomponents of used PP500/APC5xx have a version >= V2.0.0.0,
otherwise itmay be compatibility problems with the used Automation Runtime.
Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I/O boards).
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 281515
New MtcX Firmware V0.38: Boot problems and support for keyswitches
- MTCX firmware versions >V0.32 and <V0.38 can result in a problem: in somecases it was not possible to boot the Power Panel 500.
- Optional keyswitches are now fully supported.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 285275
Preperation to support a second Ethernet interface
-
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\46289_0.fw(38)

Version 1.0.0.3:

ID: 267425
Changed hardware description file and new firmware
Support for I/O board.
Support for 4-wire touch.
Preperation for soundsupport.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46289_0.fw(32)

Version 1.0.0.2:

ID: 258485
Problems with LEDs of PP500 devices with keys
The new firmware version V0.25 fixes the problem with the LEDs of PP500 devices.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46289_0.fw(25)

Version 1.0.0.0:

ID: 255350
Support for 5PP5CP.US15-01
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\46289_0.fw(23)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo