DWL@DWL10000300701

Version Sprog
Operativ system
Dato
Størrelse
Type Download
1.3.1.0 * 25/04/2017 2 MB EXE AS3.0_HW_5LS182.6-2.exe
Beskrivelse V3.0 HW Upgrade (5LS182.6-2)

Revision information 5LS182.6-2

Version 1.3.1.0:

ID: 510445 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timingproblem in the firmware it could happen that no asynchronous frames were sentin the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 510635
New help: version 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43712_0.pci(33545), 1\43712a0.epl(131)

Version 1.3.0.0:

ID: 443860 / Support ID: 400154848
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(32777), 1\43712a0.epl(128)

Version 1.2.7.0:

ID: 428185 / Support ID: 400150240
POWERLINK V2: "Controlled node" mode
Aftera POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 428195 / Support ID: 400138730
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 428200
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 428205 / Support ID: 400141340
POWERLINK: Switch to Basic Ethernet of ICN at fail of MN
For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINKMN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICNconforms to the POWERLINK specification.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 428210 / Support ID: 400135055
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(32521), 1\43712a0.epl(127)

Version 1.2.6.0:

ID: 391575
Possibly incorrect display of the Powerlink status LEDs
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(31497), 1\43712a0.epl(124)

Version 1.2.5.0:

ID: 389015 / Support ID: 400135852
POWERLINK: In rare cases it could happen during startup that multiplexed stations weren`t operated correct.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(31752), 1\43712a0.epl(124)

Version 1.2.4.0:

ID: 377990
Module sporadically not recognized in APC910 when booting
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(31496), 1\43712a0.epl(123)

Version 1.2.3.0:

ID: 355470 / Support ID: 400120512
Log message in connection of Ringredundancy and Chained station
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 358930
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certainconfigurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359155 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses mayoccur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout whilewriting par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360190
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360245 / Support ID: -
POWERLINK V1 MNmode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.2.0:

ID: 332300 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
-"Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve thisproblem. It is also possible to set "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 335705
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337440 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(30726), 1\43712a0.epl(120)

Version 1.2.0.0:

ID: 285940
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 285975
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286020
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290365 / Support ID: 400087245
POWERLINK V2
A heavy load on the PCI buscan lead to Error 30257 "POWERLINK internal error in the driver"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(29702), 1\43712a0.epl(116)

Version 1.1.0.2:

ID: 256800 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256955
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265650
POWERLINK V2 CN mode: Frequent MNfailures result in CPU going into Service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265895
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265365
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" arenot recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(28677), 1\43712a0.epl(112)

Version 1.0.4.0:

ID: 243440/ Support ID: 400054829
PCI diagnosis and new data points added; + Synchronization problem in TK#1 fixed
In various projects, a cycle time violation occurred occasionally.

New data points:

- OutputDMAMargin
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(27140), 1\43712a0.epl(106)

Version 1.0.3.0:

ID: 237685
Reset behavior improved and new data points created
Error correction: After a restart, the default firmware was loaded and thenupdated again.

New data points:
- SerialNumber
- ModuleID
- HardwareVariant
- FirmwareVersion
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106)

Version 1.0.2.0:

ID: 234925
New POWERLINK firmware V106
POWERLINK V2 chained stations: Reconnecting failed stations improved.
LinkOK Datapoint in Operating Mode 'Ethernet' available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(27138), 1\43712a0.epl(106)

Version 1.0.1.0:

ID: 229420
POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle,active chained stations fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43712_0.pci(26881), 1\43712a0.epl(105)

Version 1.0.0.0:

ID: 223105
Support of 5LS182.6-2 Poll Response Chaining
Support of 5LS182.6-2 PRC, first version
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: Yes
Firmware: 1\43712_0.pci(26369), 1\43712a0.epl(103)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo