DWL@DWL10000302973

Version Sprog
Operativ system
Dato
Størrelse
Type Download
2.5.4.0 * 05/07/2017 769 KB EXE AS2.6_HW_X67BC8331.exe
Beskrivelse V2.6 HW Upgrade (X67BC8331)

Revision information X67BC8331

Version 2.5.4.0:

ID: 540355 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(419), 1\42917_3.fw(419)

Version 2.5.2.0:

ID: 493920 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes upto 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(415), 1\42917_3.fw(415)

Version 2.5.0.0:

ID: 468210 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468215
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468220 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468580
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(413), 1\42917_3.fw(413)

Version 2.2.0.0:

ID: 460145 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460265 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(411), 1\42917_3.fw(411)

Version 2.1.0.0:

ID: 439140 / Support ID: 400150496
I/O modules behind POWERLINK bus controllersno longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439245 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode aftermultiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(400), 1\42917_3.fw(400), 1\42917_5.fw(400)

Version 2.0.0.0:

ID: 390310 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(210), 1\42917_3.fw(210)

Version 1.3.4.0:

ID: 310880 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311045 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42917_1.fw(168), 1\42917_3.fw(168)

Version 1.3.3.0:

ID: 305185 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(167), 1\42917_3.fw(167)

Version 1.3.2.0:

ID: 299005 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work incertain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(165), 1\42917_3.fw(165)

Version 1.3.1.0:

ID: 289035
Certain X2X configurations don't work
In very rare I/O constellations, theX2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(163), 1\42917_3.fw(163)

Version 1.3.0.0:

ID: 277195
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277765
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(160), 1\42917_3.fw(160)

Version 1.2.0.0:

ID: 246690
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42917_1.fw(152), 1\42917_3.fw(152)

Version 1.0.8.0:

ID: 218520
Extensions and Bugfixes
- Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1
- Support of PollResponse-Chaining
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(145)

Version 1.0.7.0:

ID: 214450
Extensions and Bugfixes
- In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805)
- Activation of MultipleRead/Write feature for faster startup after configuration change
- Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed
- Number of configuration entries per IO module changed from 100 to 155
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(144)

Version 1.0.6.0:

ID: 210945
Extensions and Bugfixes
- Error correction for operation in Powerlink V1 networks (A&P 210765)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42917_1.fw(143)

Version 1.0.5.0:

ID: 209765
Extensions and Bugfixes
- New ASICS will be set to 3mA output current (A&P 182905)
- Optimization of SDO communication (unnecessary acknowledges removed)
- Support of commands ReadMultipleParameter / WriteMultipleParameter
- NodeID assignment by digital inputs supported (NodeId 241 and 242)
- Minor corrections certification
- ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN)
- Access to not existing objects in OD could cause firmware crash
- When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630)
- When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(142)

Version 1.0.0.0:

ID: 190480
Support X67BC8331
Support X67BC8331, first version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42917_1.fw(141)
Loading
Tilbage til listen

Vælg venligst land og sprog

B&R Logo