FAQ
machinery designs in which all devices are connected to a network that acts as a backbone for the machine. Since each device type comes with its own constraint on the backbone, only a flexible and decentralized [...] security and interoperability, into a single, cohesive standard that can be adopted by device and machine vendors. While both standards currently coexist in the market, OPC UA FX is positioned to become [...] POWERLINK uses single frames to transmit data over the network, the network cycle can easily be adapted to the needs of the application. All features are compatible to each other and can be used in networks