General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL | cTÜV SÜDus NRTL |
物料号:
VSC523T22.051P-000描述:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 12 mm, F4 with adjustable focus - LED 16x red/green/UV/blue - Standard LED optics - Polished glass on both sides and high AR coating
| Automation Studio硬件升级 | 版本(日期) | 下载 |
|---|---|---|
| V4.7 HW Upgrade (VSC523T22.051P-000) | EXE / 17 MB | |
| V6.0 HW Upgrade (VSC523T22.051P-000) | EXE / 17 MB |
| M-CAD(机械模板) | 版本(日期) | 下载 |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |
| 文档 | 版本(日期) | 下载 |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| 证书 | 版本(日期) | 下载 |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB |