General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL | cTÜV SÜDus NRTL |
物料号:
VSC122Q12.031P-000描述:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 6 mm, F3.5 with adjustable focus - LED 16x red/green/blue/lime - Wide beam LED optics - Polished glass on both sides and high AR coating
| Automation Studio硬件升级 | 版本(日期) | 下载 |
|---|---|---|
| V4.7 HW Upgrade (VSC122Q12.031P-000) | EXE / 15 MB | |
| V6.0 HW Upgrade (VSC122Q12.031P-000) | EXE / 15 MB |
| M-CAD(机械模板) | 版本(日期) | 下载 |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |
| 文档 | 版本(日期) | 下载 |
|---|---|---|
| Smart Camera User's Manual | PDF / 13 MB |
| 证书 | 版本(日期) | 下载 |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB | |
| U10 041745 0021 TÜV Süd Certificate Smart Camera | PDF / 254 KB | |
| UK Declaration of Conformity Smart Camera | PDF / 136 KB |