物料号 描述
8FZAE0.00.0100-1 SuperTrak Curved segment lefthand encoder assembly
8FZAE0.00.0200-1 SuperTrak Curved segment righthand encoder assembly
8FZSB0.00.0100-1 SuperTrak Spulenansteuerplatine
8FZSB0.00.0200-1 SuperTrak Gateway board
8FZSBM.00.0100-1 SuperTrak Coil driver fuse
8FZSC0.00.0100-1 SuperTrak Digital power cable
8FZSCM.00.0100-1 SuperTrak Curved segment motor ground cable
8FZSCM.00.0200-1 SuperTrak Frame ground cable - curved segment
8FZSCM.00.0400-1 SuperTrak Gateway board ground cable
8FZSCM.00.0800-1 SuperTrak Motor positive cable - curve
8FZSCR.00.0100-1 SuperTrak Ribbon cable - Curve lefthand top & bottom
8FZSCR.00.0200-1 SuperTrak Ribbon cable - Curve righthand top
8FZSCR.00.0300-1 SuperTrak Ribbon cable - straight left hand & curve right hand bottom
8FZSG0.00.0100-1 SuperTrak flat wear strip, curved segment 180° (500 mm), transition
8FZSG0.00.0300-1 SuperTrak Wear strip locater
8FZSM0.00.0100-1 SuperTrak Thermistor
8FZSMM.00.0100-1 SuperTrak motor cover, curved segment 180° (500 mm)

请选择国家和语言

B&R Logo