V6.3 HW Upgrade (8BVSV2SAFE1-1)

DWL@DWL10000866731

版本 语言
操作系统
日期
尺寸
类型 下载
3.5.1.1 * 11/09/2026 935 KB EXE AS6_HW_8BVSV2SAFE1-1.exe
描述 V6.3 HW Upgrade (8BVSV2SAFE1-1)

Revision information 8BVSV2SAFE1-1

Version 3.5.1.1:

ID: UNNW-8273
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by AutomationRuntime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: no
Firmware changed: no

Version 3.5.1.0:

ID: UNNW-7314
HW-Upgrade 3.5.1.0
FW Version 621

- First official release for Safety+

The firmware corresponds to hardware upgrade 2.5.1.2. For information on earlier revisions,see the revision notes for this upgrade.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: no
版本 语言
操作系统
日期
尺寸
类型 下载
3.5.1.0 * 07/13/2026 927 KB EXE AS6_HW_8BVSV2SAFE1-1.exe
描述 V6.3 HW Upgrade (8BVSV2SAFE1-1)

Revision information 8BVSV2SAFE1-1

Version 3.5.1.0:

ID: UNNW-7314
HW-Upgrade 3.5.1.0
FW Version 621

- First official release for Safety+

The firmware corresponds to hardware upgrade 2.5.1.2. For information on earlier revisions, see the revision notes for this upgrade.
Channel description changed: yes
Configuration description changed: yes
Firmware changed: no
Loading
返回列表

请选择国家和语言

B&R Logo