V6.0 HW Upgrade (X90RO440.05-00)

DWL@DWL10000878586

版本 语言
操作系统
日期
尺寸
类型 下载
1.1.1.1 * 10/08/2026 580 KB EXE AS6_HW_X90RO440.05-00.exe
描述 V6.0 HW Upgrade (X90RO440.05-00)

Revision information X90RO440.05-00

Version 1.1.1.1:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.1.0.0:

ID: 694525
Fixed a possibleboot problem if the firmware was aborted due to a power cycle.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\63018_1.fw(101)

Version 1.0.0.0:

ID: 626135
First version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\63018_1.fw(100)
Loading
返回列表

请选择国家和语言

B&R Logo