DWL@DWL10000878573
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.0.3.1 | * | 10/08/2026 | 1,014 KB | EXE | AS6_HW_X90AT910.08-00.exe | |
| 描述 |
V6.0 HW Upgrade (X90AT910.08-00) Revision information X90AT910.08-00 Version 1.0.3.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.0.2.0: ID: 592875 Onboard temperature sensor will generate wrong values when temperature is below 0 °C Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60450_1.fw(20), 1\60450_2.fw(101) Version 1.0.1.0: ID: 565385 Rework help files Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages areempty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60450_1.fw(20), 1\60450_2.fw(100) |
|||||