DWL@DWL10000878570
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/08/2026 | 741 KB | EXE | AS6_HW_X90AO410.04-00.exe | |
| 描述 |
V6.0 HW Upgrade (X90AO410.04-00) Revision information X90AO410.04-00 Version 1.1.1.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.1.0.0: ID: 642180 When using negative or near zero values as desired voltage or current the wrong current or voltage has beed output in some rare situations. This has beencorrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60356_1.fw(100) Version 1.0.2.0: ID: 574120 The help files have been reworked. Important Remark: To use the Help, a minimimum Revision 4.3.5.24 of the Automation Studio Main Help is required. Otherwise, the upgrade is installed butthe help pages are empty. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60356_1.fw(11) |
|||||