DWL@DWL10000878452
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 2.3.1.1 | * | 10/07/2026 | 3 MB | EXE | AS6_HW_X67SM2436.exe | |
| 描述 |
V6.0 HW Upgrade (X67SM2436) Revision information X67SM2436 Version 2.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.0: ID: 720265 support for HW-variant 6 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722855 FullstepThreshold limitedon overflow Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 724055 Module documentation revised Data sheet V2.70 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(230), 1\7627_5.fw(230), 1\7627_6.fw(230) Version 2.2.0.0: ID: 639920 Support for mappMotion Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671940 Module documentation revised Data sheet V2.62 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(210), 1\7627_5.fw(210) Version 1.6.0.0: ID: Adaptationsfor Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.1: ID: 500570 hwx correction Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(210), 1\7627_5.fw(210) Version 1.5.0.0: ID: 551040 acyclic read access to the registers for holding/rated/maximum current Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 562760 Module documentation revised Data sheet V2.50 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(210), 1\7627_5.fw(210) Version 1.4.1.2: ID: 500570 hwx correction Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(200), 1\7627_5.fw(200) Version 1.4.1.1: ID: 474735 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(200), 1\7627_5.fw(200) Version 1.4.1.0: ID: 477705 Module documentation revised Data sheet V2.31 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(200), 1\7627_5.fw(200) Version 1.4.0.1: ID: 469960 default value in hwx adjusted Default value for "Used Encoder Motor x" is set to the original value - (only in hwx, functional model Motion Configuration) Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(200), 1\7627_5.fw(200) Version 1.4.0.0: ID: 454735 Minimum speed for stall detection is now configurable Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 458810 Module documentation revised Datasheet2.30 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(200), 1\7627_5.fw(200) Version 1.3.1.1: ID: 400920 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400930 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed:Yes ID: 406960 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 406990 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 407350 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 426495 extended HWX file Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(100) Version 1.3.1.0: ID: 367180 Fixed a bug in the encoder emulation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(22) Version 1.2.3.0: ID: 323200 Extension of EPLAN data Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 326395 Wrong description corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(20) Version 1.2.2.0: ID: 180555 Upgrade does not work with old HW-Variants (HW2, HW3) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 310075 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(14), 1\7627_3.fw(14), 1\7627_4.fw(20) Version 1.2.1.0: ID: 272550 Ramp mode: Wrong configuratin forreferencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 272565 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7627_1.fw(16), 1\7627_2.fw(13), 1\7627_3.fw(13), 1\7627_4.fw(20) Version 1.1.1.2: ID: 256440 Modul informations were not longer shown Modul informationsweren't shown for Automation Runtime versiones > AR A3.08. This has been corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(13), 1\7627_3.fw(13), 1\7627_4.fw(19) Version 1.1.1.1: ID: 255900 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of theFieldbusDESIGNER Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7627_1.fw(16),1\7627_2.fw(13), 1\7627_3.fw(13), 1\7627_4.fw(19) Version 1.1.1.0: ID: 229515 X67SM2436 changes without problems in the "Switched On" state Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7627_1.fw(16), 1\7627_2.fw(13), 1\7627_3.fw(13), 1\7627_4.fw(19) Version 1.0.0.2: ID: 193760 From the revision 1.0.0.2 the Functionmodel Ramp works on SGC Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7627_1.fw(16), 1\7627_2.fw(13), 1\7627_3.fw(13), 1\7627_4.fw(17) |
|||||