DWL@DWL10000878447
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 665 KB | EXE | AS6_HW_X67DV1311.L08.exe | |
| 描述 |
V6.0 HW Upgrade (X67DV1311.L08) Revision information X67DV1311.L08 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware packagecontains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.1: ID: 216190 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6893_1.fw(531), 1\6893_5.fw(769), 1\6893_6.fw(898), 1\6893_8.fw(912) Version 1.0.1.0: ID: 186875 Correction of communication-IRQ-function to prevent interrupt intersections Correction of communication-IRQ-function to prevent interrupt intersections Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6893_1.fw(531), 1\6893_5.fw(769), 1\6893_6.fw(898) |
|||||