DWL@DWL10000878442
| 版本 | 语言 | 操作系统 | 日期 | 尺寸 | 类型 | 下载 |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 10/07/2026 | 612 KB | EXE | AS6_HW_X67DO1332.exe | |
| 描述 |
V6.0 HW Upgrade (X67DO1332) Revision information X67DO1332 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.1: ID: 216180 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\5223_1.fw(272), 1\5223_2.fw(531), 1\5223_5.fw(769), 1\5223_6.fw(896) |
|||||